(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,800 mm, 5 Shelf Type) (M1.5-6335-NG)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,800 mm, 5 Shelf Type) (M1.5-6335-NG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    5,856,040 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-6335-NG
M1.5-6335B-NG
M1.5-6345-NG
M1.5-6345B-NG
M1.5-6365-NG
M1.5-6365B-NG
M1.5-6435-NG
M1.5-6435B-NG
M1.5-6445-NG
M1.5-6445B-NG
M1.5-6465-NG
M1.5-6465B-NG
M1.5-6535-NG
M1.5-6535B-NG
M1.5-6545-NG
M1.5-6545B-NG
M1.5-6565-NG
M1.5-6565B-NG
M1.5-6635-NG
M1.5-6635B-NG
M1.5-6645-NG
M1.5-6645B-NG
M1.5-6665-NG
M1.5-6665B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

7,225,948 VND

1 Piece(s) 9 Day(s) Standalone Type 860 295 816 506-6123 27.4kg - 1 unit

6,187,421 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 295 816 508-3371 23.2kg Cannot be used by connecting type alone. 1 unit

8,471,841 VND

1 Piece(s) 9 Day(s) Standalone Type 860 445 816 506-6166 31.9kg - 1 unit

7,444,265 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 445 816 508-3419 27.8kg Cannot be used by connecting type alone. 1 unit

9,546,815 VND

1 Piece(s) 9 Day(s) Standalone Type 860 595 816 506-6204 36.4kg - 1 unit

8,519,640 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 595 816 508-3451 32.3kg Cannot be used by connecting type alone. 1 unit

6,424,000 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 295 1116 505-9844 32.9kg - 1 unit

5,856,040 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 295 1116 508-3389 28.7kg Cannot be used by connecting type alone. 1 unit

10,019,268 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 445 1116 505-9887 38.4kg - 1 unit

8,991,693 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 445 1116 508-3427 34.3kg Cannot be used by connecting type alone. 1 unit

11,345,406 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 595 1116 505-9925 44kg - 1 unit

10,317,831 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 595 1116 508-3460 39.9kg Cannot be used by connecting type alone. 1 unit

9,928,828 VND

1 Piece(s) 9 Day(s) Standalone Type 1460 295 1416 506-6247 38.4kg - 1 unit

8,890,301 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 295 1416 508-3818 34.2kg Cannot be used by connecting type alone. 1 unit

11,575,258 VND

1 Piece(s) 9 Day(s) Standalone Type 1460 445 1416 506-6280 45kg - 1 unit

10,548,081 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 445 1416 508-3851 40.9kg Cannot be used by connecting type alone. 1 unit

14,197,651 VND

1 Piece(s) 9 Day(s) Standalone Type 1460 595 1416 506-6328 56.2kg - 1 unit

13,170,076 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 595 1416 508-3893 52.1kg Cannot be used by connecting type alone. 1 unit

12,139,167 VND

1 Piece(s) 9 Day(s) Standalone Type 1760 295 1716 505-8848 47.3kg - 1 unit

11,110,833 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 295 1716 508-3826 43.2kg Cannot be used by connecting type alone. 1 unit

13,737,860 VND

1 Piece(s) 9 Day(s) Standalone Type 1760 445 1716 505-8881 50.7kg - 1 unit

12,710,285 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 445 1716 508-3869 46.6kg Cannot be used by connecting type alone. 1 unit

17,429,928 VND

1 Piece(s) 9 Day(s) Standalone Type 1760 595 1716 505-8929 70.2kg - 1 unit

16,402,353 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 595 1716 508-3907 66.1kg Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • 内容量
    1 unit

Product Description

A shelf with a bolt-less construction that does not use even a single bolt. (M1.5 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely in small increments at 25 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for organization and storage of office and warehouse equipment and documents.

Part Number
M1.5-6335-NG
M1.5-6335B-NG
M1.5-6345-NG
M1.5-6345B-NG
M1.5-6365-NG
M1.5-6365B-NG
M1.5-6435-NG
M1.5-6435B-NG
M1.5-6445-NG
M1.5-6445B-NG
M1.5-6465-NG
M1.5-6465B-NG
M1.5-6535-NG
M1.5-6535B-NG
M1.5-6545-NG
M1.5-6545B-NG
M1.5-6565-NG
M1.5-6565B-NG
M1.5-6635-NG
M1.5-6635B-NG
M1.5-6645-NG
M1.5-6645B-NG
M1.5-6665-NG
M1.5-6665B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

7,225,948 VND

1 Piece(s) 9 Day(s) Standalone Type 860 295 816 506-6123 27.4kg - 1 unit

6,187,421 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 295 816 508-3371 23.2kg Cannot be used by connecting type alone. 1 unit

8,471,841 VND

1 Piece(s) 9 Day(s) Standalone Type 860 445 816 506-6166 31.9kg - 1 unit

7,444,265 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 445 816 508-3419 27.8kg Cannot be used by connecting type alone. 1 unit

9,546,815 VND

1 Piece(s) 9 Day(s) Standalone Type 860 595 816 506-6204 36.4kg - 1 unit

8,519,640 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 595 816 508-3451 32.3kg Cannot be used by connecting type alone. 1 unit

6,424,000 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 295 1116 505-9844 32.9kg - 1 unit

5,856,040 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 295 1116 508-3389 28.7kg Cannot be used by connecting type alone. 1 unit

10,019,268 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 445 1116 505-9887 38.4kg - 1 unit

8,991,693 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 445 1116 508-3427 34.3kg Cannot be used by connecting type alone. 1 unit

11,345,406 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 595 1116 505-9925 44kg - 1 unit

10,317,831 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 595 1116 508-3460 39.9kg Cannot be used by connecting type alone. 1 unit

9,928,828 VND

1 Piece(s) 9 Day(s) Standalone Type 1460 295 1416 506-6247 38.4kg - 1 unit

8,890,301 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 295 1416 508-3818 34.2kg Cannot be used by connecting type alone. 1 unit

11,575,258 VND

1 Piece(s) 9 Day(s) Standalone Type 1460 445 1416 506-6280 45kg - 1 unit

10,548,081 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 445 1416 508-3851 40.9kg Cannot be used by connecting type alone. 1 unit

14,197,651 VND

1 Piece(s) 9 Day(s) Standalone Type 1460 595 1416 506-6328 56.2kg - 1 unit

13,170,076 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 595 1416 508-3893 52.1kg Cannot be used by connecting type alone. 1 unit

12,139,167 VND

1 Piece(s) 9 Day(s) Standalone Type 1760 295 1716 505-8848 47.3kg - 1 unit

11,110,833 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 295 1716 508-3826 43.2kg Cannot be used by connecting type alone. 1 unit

13,737,860 VND

1 Piece(s) 9 Day(s) Standalone Type 1760 445 1716 505-8881 50.7kg - 1 unit

12,710,285 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 445 1716 508-3869 46.6kg Cannot be used by connecting type alone. 1 unit

17,429,928 VND

1 Piece(s) 9 Day(s) Standalone Type 1760 595 1716 505-8929 70.2kg - 1 unit

16,402,353 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 595 1716 508-3907 66.1kg Cannot be used by connecting type alone. 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1