(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,200 mm, 4 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,200 mm, 4 Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    5,081,168 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-4334-NG
M1.5-4334B-NG
M1.5-4344-NG
M1.5-4344B-NG
M1.5-4364-NG
M1.5-4364B-NG
M1.5-4434-NG
M1.5-4434B-NG
M1.5-4444-NG
M1.5-4444B-NG
M1.5-4464-NG
M1.5-4464B-NG
M1.5-4534-NG
M1.5-4534B-NG
M1.5-4544-NG
M1.5-4544B-NG
M1.5-4564-NG
M1.5-4564B-NG
M1.5-4634-NG
M1.5-4634B-NG
M1.5-4644-NG
M1.5-4644B-NG
M1.5-4664-NG
M1.5-4664B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

5,802,410 VND

1 Piece(s) 9 Day(s) Standalone Type 860 295 816 506-9106 21.5kg - 1 unit

5,081,168 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 295 816 508-4474 18.8kg Cannot be used by connecting type alone. 1 unit

6,810,076 VND

1 Piece(s) 9 Day(s) Standalone Type 860 445 816 506-9122 25.2kg - 1 unit

6,077,883 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 445 816 508-4512 22.4kg Cannot be used by connecting type alone. 1 unit

7,670,533 VND

1 Piece(s) 9 Day(s) Standalone Type 860 595 816 506-9149 28.8kg - 1 unit

6,948,895 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 595 816 508-4555 26.1kg Cannot be used by connecting type alone. 1 unit

5,603,617 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 295 1116 506-8746 26.2kg - 1 unit

5,231,488 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 295 1116 508-4482 23.4kg Cannot be used by connecting type alone. 1 unit

8,092,395 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 445 1116 506-8789 30.6kg - 1 unit

7,371,155 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 445 1116 508-4521 27.9kg Cannot be used by connecting type alone. 1 unit

9,155,815 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 595 1116 506-8827 35.1kg - 1 unit

8,434,176 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 1200 1116 508-4563 32.4kg Cannot be used by connecting type alone. 1 unit

8,074,061 VND

1 Piece(s) 9 Day(s) Standalone Type 1416 295 1416 506-9165 30.8kg - 1 unit

7,341,866 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 295 1416 508-4750 28kg Cannot be used by connecting type alone. 1 unit

9,393,635 VND

1 Piece(s) 9 Day(s) Standalone Type 1416 445 1416 506-9181 36.1kg - 1 unit

8,672,395 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 445 1416 508-4792 33.4kg Cannot be used by connecting type alone. 1 unit

11,506,726 VND

1 Piece(s) 9 Day(s) Standalone Type 1416 595 1416 506-9203 45.2kg - 1 unit

11,836,080 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 595 1416 508-4831 42.4kg Cannot be used by connecting type alone. 1 unit

11,035,040 VND

1 Piece(s) 9 Day(s) Standalone Type 1716 295 1716 506-9220 38.2kg - 1 unit

10,205,440 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 295 1716 508-4768 35.4kg Cannot be used by connecting type alone. 1 unit

11,180,363 VND

1 Piece(s) 9 Day(s) Standalone Type 1716 445 1716 506-9246 40.9kg - 1 unit

10,459,121 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 445 1716 508-4806 38.2kg Cannot be used by connecting type alone. 1 unit

14,134,096 VND

1 Piece(s) 9 Day(s) Standalone Type 1716 595 1716 506-9262 56.5kg - 1 unit

13,412,856 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 595 1716 508-4849 53.8kg Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • 内容量
    1 unit

Product Description

A shelf with a bolt-less construction that does not use even a single bolt. (M1.5 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely in small increments at 25 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for organization and storage of office and warehouse equipment and documents.

Part Number
M1.5-4334-NG
M1.5-4334B-NG
M1.5-4344-NG
M1.5-4344B-NG
M1.5-4364-NG
M1.5-4364B-NG
M1.5-4434-NG
M1.5-4434B-NG
M1.5-4444-NG
M1.5-4444B-NG
M1.5-4464-NG
M1.5-4464B-NG
M1.5-4534-NG
M1.5-4534B-NG
M1.5-4544-NG
M1.5-4544B-NG
M1.5-4564-NG
M1.5-4564B-NG
M1.5-4634-NG
M1.5-4634B-NG
M1.5-4644-NG
M1.5-4644B-NG
M1.5-4664-NG
M1.5-4664B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

5,802,410 VND

1 Piece(s) 9 Day(s) Standalone Type 860 295 816 506-9106 21.5kg - 1 unit

5,081,168 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 295 816 508-4474 18.8kg Cannot be used by connecting type alone. 1 unit

6,810,076 VND

1 Piece(s) 9 Day(s) Standalone Type 860 445 816 506-9122 25.2kg - 1 unit

6,077,883 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 445 816 508-4512 22.4kg Cannot be used by connecting type alone. 1 unit

7,670,533 VND

1 Piece(s) 9 Day(s) Standalone Type 860 595 816 506-9149 28.8kg - 1 unit

6,948,895 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 860 595 816 508-4555 26.1kg Cannot be used by connecting type alone. 1 unit

5,603,617 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 295 1116 506-8746 26.2kg - 1 unit

5,231,488 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 295 1116 508-4482 23.4kg Cannot be used by connecting type alone. 1 unit

8,092,395 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 445 1116 506-8789 30.6kg - 1 unit

7,371,155 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 445 1116 508-4521 27.9kg Cannot be used by connecting type alone. 1 unit

9,155,815 VND

1 Piece(s) 9 Day(s) Standalone Type 1160 595 1116 506-8827 35.1kg - 1 unit

8,434,176 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1160 1200 1116 508-4563 32.4kg Cannot be used by connecting type alone. 1 unit

8,074,061 VND

1 Piece(s) 9 Day(s) Standalone Type 1416 295 1416 506-9165 30.8kg - 1 unit

7,341,866 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 295 1416 508-4750 28kg Cannot be used by connecting type alone. 1 unit

9,393,635 VND

1 Piece(s) 9 Day(s) Standalone Type 1416 445 1416 506-9181 36.1kg - 1 unit

8,672,395 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 445 1416 508-4792 33.4kg Cannot be used by connecting type alone. 1 unit

11,506,726 VND

1 Piece(s) 9 Day(s) Standalone Type 1416 595 1416 506-9203 45.2kg - 1 unit

11,836,080 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1460 595 1416 508-4831 42.4kg Cannot be used by connecting type alone. 1 unit

11,035,040 VND

1 Piece(s) 9 Day(s) Standalone Type 1716 295 1716 506-9220 38.2kg - 1 unit

10,205,440 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 295 1716 508-4768 35.4kg Cannot be used by connecting type alone. 1 unit

11,180,363 VND

1 Piece(s) 9 Day(s) Standalone Type 1716 445 1716 506-9246 40.9kg - 1 unit

10,459,121 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 445 1716 508-4806 38.2kg Cannot be used by connecting type alone. 1 unit

14,134,096 VND

1 Piece(s) 9 Day(s) Standalone Type 1716 595 1716 506-9262 56.5kg - 1 unit

13,412,856 VND

1 Piece(s) 9 Day(s) Added connectable type (2 supports) 1760 595 1716 508-4849 53.8kg Cannot be used by connecting type alone. 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1