(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Additional Shelf Boards (with Center Bracket) for Small to Medium Capacity Boltless Shelf Model M1.5 (M1.5-T33S-NG)

Additional Shelf Boards (with Center Bracket) for Small to Medium Capacity Boltless Shelf Model M1.5 (M1.5-T33S-NG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    496,631 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-T33S-NG
M1.5-T34S-NG
M1.5-T36S-NG
M1.5-T43S-NG
M1.5-T44S-NG
M1.5-T46S-NG
M1.5-T53S-NG
M1.5-T54S-NG
M1.5-T56S-NG
M1.5-T63S-NG
M1.5-T64S-NG
M1.5-T66S-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass 内容量

496,631 VND

1 Piece(s) 9 Day(s) 860 295 505-0324 3.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

647,231 VND

1 Piece(s) 9 Day(s) 860 445 505-0332 4kg 1 Set (Medium Shelf Bracket: 2 pcs)

747,250 VND

1 Piece(s) 9 Day(s) 860 595 505-0341 4.9kg 1 Set (Medium Shelf Bracket: 2 pcs)

629,301 VND

1 Piece(s) 9 Day(s) 1160 295 504-7412 4kg 1 Set (Medium Shelf Bracket: 2 pcs)

791,855 VND

1 Piece(s) 9 Day(s) 1160 445 504-7421 5.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

934,486 VND

1 Piece(s) 9 Day(s) 1160 595 504-7439 6.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,267,408 VND

1 Piece(s) 9 Day(s) 1460 295 505-0359 4.9kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,594,661 VND

1 Piece(s) 9 Day(s) 1460 445 505-0367 6.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,114,920 VND

1 Piece(s) 9 Day(s) 1460 595 505-0375 8.4kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,624,536 VND

1 Piece(s) 9 Day(s) 1760 295 504-7447 6.4kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,960,417 VND

1 Piece(s) 9 Day(s) 1760 445 504-7455 7.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,708,868 VND

1 Piece(s) 9 Day(s) 1760 595 504-7463 11kg 1 Set (Medium Shelf Bracket: 2 pcs)

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    Neogray
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • 内容量
    1 Set (Medium Shelf Bracket: 2 pcs)

Product Description

Additional shelf board for bolt-less shelf M1.5.
[Features]
· The special cross section shape makes this shelf board lightweight and tough.
· A set product of one shelf (shelf board and shelf rest 2 pieces).
[Applications]
· For adding shelf boards.

Part Number
M1.5-T33S-NG
M1.5-T34S-NG
M1.5-T36S-NG
M1.5-T43S-NG
M1.5-T44S-NG
M1.5-T46S-NG
M1.5-T53S-NG
M1.5-T54S-NG
M1.5-T56S-NG
M1.5-T63S-NG
M1.5-T64S-NG
M1.5-T66S-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass 内容量

496,631 VND

1 Piece(s) 9 Day(s) 860 295 505-0324 3.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

647,231 VND

1 Piece(s) 9 Day(s) 860 445 505-0332 4kg 1 Set (Medium Shelf Bracket: 2 pcs)

747,250 VND

1 Piece(s) 9 Day(s) 860 595 505-0341 4.9kg 1 Set (Medium Shelf Bracket: 2 pcs)

629,301 VND

1 Piece(s) 9 Day(s) 1160 295 504-7412 4kg 1 Set (Medium Shelf Bracket: 2 pcs)

791,855 VND

1 Piece(s) 9 Day(s) 1160 445 504-7421 5.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

934,486 VND

1 Piece(s) 9 Day(s) 1160 595 504-7439 6.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,267,408 VND

1 Piece(s) 9 Day(s) 1460 295 505-0359 4.9kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,594,661 VND

1 Piece(s) 9 Day(s) 1460 445 505-0367 6.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,114,920 VND

1 Piece(s) 9 Day(s) 1460 595 505-0375 8.4kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,624,536 VND

1 Piece(s) 9 Day(s) 1760 295 504-7447 6.4kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,960,417 VND

1 Piece(s) 9 Day(s) 1760 445 504-7455 7.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,708,868 VND

1 Piece(s) 9 Day(s) 1760 595 504-7463 11kg 1 Set (Medium Shelf Bracket: 2 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1