(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Capacity Bolted Shelf (Front Strike Plates Provided, 100 kg Type, Height 2,100 mm) (73V-56-NG)

Small Capacity Bolted Shelf (Front Strike Plates Provided, 100 kg Type, Height 2,100 mm) (73V-56-NG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
73V-56-NG
73V-57-NG
73V-58-NG
73V-59-NG
73X-56-NG
73X-57-NG
73X-58-NG
73X-59-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass 内容量

11,570,254 VND

1 Piece(s) 9 Day(s) 300 5 3 Rows / 5 Levels 503-4124 52.6kg 1 unit

12,003,537 VND

1 Piece(s) 9 Day(s) 300 6 3 Rows / 6 Levels 503-4132 55.6kg 1 unit

-

1 Piece(s) Quote 300 7 3 Rows / 7 Levels 503-4141 58.7kg 1 unit

13,524,000 VND

1 Piece(s) 9 Day(s) 300 8 3 Rows / 8 Levels 503-4159 61.8kg 1 unit

13,158,000 VND

1 Piece(s) 9 Day(s) 450 5 3 Rows / 5 Levels 503-4167 65.6kg 1 unit

14,116,000 VND

1 Piece(s) 9 Day(s) 450 6 3 Rows / 6 Levels 503-4183 69.7kg 1 unit

15,238,000 VND

1 Piece(s) 9 Day(s) 450 7 3 Rows / 7 Levels 503-4191 73.8kg 1 unit

16,128,000 VND

1 Piece(s) 9 Day(s) 450 8 3 Rows / 8 Levels 503-4205 77.8kg 1 unit

Basic Specifications

Product Description

TRUSCO NAKAYAMA light-duty bolt-type shelf.
Vertical partitions are easy to install with resin fasteners.

Part Number
73V-56-NG
73V-57-NG
73V-58-NG
73V-59-NG
73X-56-NG
73X-57-NG
73X-58-NG
73X-59-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass 内容量

11,570,254 VND

1 Piece(s) 9 Day(s) 300 5 3 Rows / 5 Levels 503-4124 52.6kg 1 unit

12,003,537 VND

1 Piece(s) 9 Day(s) 300 6 3 Rows / 6 Levels 503-4132 55.6kg 1 unit

-

1 Piece(s) Quote 300 7 3 Rows / 7 Levels 503-4141 58.7kg 1 unit

13,524,000 VND

1 Piece(s) 9 Day(s) 300 8 3 Rows / 8 Levels 503-4159 61.8kg 1 unit

13,158,000 VND

1 Piece(s) 9 Day(s) 450 5 3 Rows / 5 Levels 503-4167 65.6kg 1 unit

14,116,000 VND

1 Piece(s) 9 Day(s) 450 6 3 Rows / 6 Levels 503-4183 69.7kg 1 unit

15,238,000 VND

1 Piece(s) 9 Day(s) 450 7 3 Rows / 7 Levels 503-4191 73.8kg 1 unit

16,128,000 VND

1 Piece(s) 9 Day(s) 450 8 3 Rows / 8 Levels 503-4205 77.8kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1