(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Additional Shelf Board for TM3 (Center Bracket Included) (TM3-T35S-BK)

Additional Shelf Board for TM3 (Center Bracket Included) (TM3-T35S-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    779,903 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM3-T35S-BK
TM3-T36S-BK
TM3-T37S-BK
TM3-T39S-BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Trusco Code Mass 内容量

779,903 VND

1 Piece(s) 9 Day(s) 471 352-5856 6.1kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

912,573 VND

1 Piece(s) 9 Day(s) 571 352-5864 6.8kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

1,067,000 VND

1 Piece(s) 9 Day(s) 721 352-5872 8.2kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

1,370,350 VND

1 Piece(s) 9 Day(s) 921 352-5881 12.2kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Black
  • Conform
    Additional shelf board for bolt-less shelf TM3
  • Features
    It is a set product of 1 shelf (shelf board and shelf rest 2 pieces).
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • 内容量
    1 Set (Medium Bracket for Shelf Plate: 2 pcs)

Product Description

[Features]
· A set product of 1 shelf (shelf board and shelf rest 2 pieces).
[Applications]
· Additional shelf board for bolt-less shelf TM3.

Part Number
TM3-T35S-BK
TM3-T36S-BK
TM3-T37S-BK
TM3-T39S-BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Trusco Code Mass 内容量

779,903 VND

1 Piece(s) 9 Day(s) 471 352-5856 6.1kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

912,573 VND

1 Piece(s) 9 Day(s) 571 352-5864 6.8kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

1,067,000 VND

1 Piece(s) 9 Day(s) 721 352-5872 8.2kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

1,370,350 VND

1 Piece(s) 9 Day(s) 921 352-5881 12.2kg 1 Set (Medium Bracket for Shelf Plate: 2 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●A set item for 1 shelf(shelf board and shelving brackets x2).

Specification

●Color: Black
●Equal Load Capacity: 300kg/stage

Materials

●Steel
●Surface Treatment: Melamine Baked Coating Finishing

Accessories

●Medium receiving bracket for shelf board x 2