(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
(Merry) Fil-Saw (Part Number)

(Merry) Fil-Saw

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • (Merry) Fil-Saw
  • (Merry) Fil-Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,100,828VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Ideal for sawing and sanding.
·Ideal for sheet metal, sheet metal, and molds.
· Small/lightweight.
[Applications]
·For cutting thin steel plates.
·For deburring.

Features

●Optimum for saw work and file work.
●Most suitable for sheet metal, sheet metal and molding die.
●Compact, lightweight.

Usage

●For cutting of thin steel sheet.
●For burring.

Specification

●Hose Intake Port:G1/4
●Exhaust:Back
●SPQ(piece):1
●Working Air Pressure: 0.5 to 0.6MPa
●Compatible Replacement Blade: Fil-Saw Exclusive Blade
Part Number
AF5A
AF10S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Performance
(mm)
Stroke length
(mm)
Stroke times
(Times/min)
Air Consumption Amount
(m3/min)
Overall Length
(mm)
Trusco Code Mass Accessory

10,100,828 VND

1 Piece(s) 6 Day(s) or more 1535000.2158221-3036380gR0536x2 pcs, Flat, Round, Triangle Filex1 pc Each

10,821,146 VND

1 Piece(s) 6 Day(s) or more 31055000.28210176-1773750gAF1032 x 2, R1032 x 1, Flat/Round/Triangle File x 1 Each

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Ventilation Rear Operating Air Pressure(Mpa) 0.5 to 0.6 Hose Inlet G1/4
Compatible Replacement Blades Dedicated Replacement Blade for Air Fill-Saws Application Thin steel panel cutting for burr removal Features Ideal for plate metal and sheet metal, small and lightweight.