(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Strength Type Aluminum Step (TSAF-3-BK)

High Strength Type Aluminum Step (TSAF-3-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    2,346,274 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSAF-2-BK
TSAF-2-SV
TSAF-3-BK
TSAF-3-SV
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Top Panel Height
(m)
Whole length when stored
(m)
Number of Steps Color Trusco Code Mass Amount Of Content

2,346,274 VND

1 Piece(s) 9 Day(s) 0.57 0.65 2 Black 423-4111 2600g 1 unit

2,350,405 VND

1 Piece(s) 9 Day(s) 0.57 0.65 2 Silver 423-4120 2600g 1 unit

3,179,185 VND

1 Piece(s) 9 Day(s) 0.79 0.88 3 Black 423-4138 3600g 1 unit

3,175,250 VND

1 Piece(s) 7 Day(s) or more 0.79 0.88 3 Silver 423-4146 3600g 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    130
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    370×192
  • Ladder step surface(mm)
    75
  • Features
    It is reinforced, making it a strong and tough aluminum stool.
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A sturdy aluminum footstool that can be used in various sites.
[Features]
· It is reinforced, making it strong and tough.
[Applications]
· Can be used at various working sites, from offices to factories.

Part Number
TSAF-2-BK
TSAF-2-SV
TSAF-3-BK
TSAF-3-SV
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Top Panel Height
(m)
Whole length when stored
(m)
Number of Steps Color Trusco Code Mass Amount Of Content

2,346,274 VND

1 Piece(s) 9 Day(s) 0.57 0.65 2 Black 423-4111 2600g 1 unit

2,350,405 VND

1 Piece(s) 9 Day(s) 0.57 0.65 2 Silver 423-4120 2600g 1 unit

3,179,185 VND

1 Piece(s) 9 Day(s) 0.79 0.88 3 Black 423-4138 3600g 1 unit

3,175,250 VND

1 Piece(s) 7 Day(s) or more 0.79 0.88 3 Silver 423-4146 3600g 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Reinforcement has been given and it is an aluminum work platform made of strong and robust construction.

Specification

●Finished Goods
●Rung Surface Width: 75mm

Materials

●Aluminum