(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Folding Work Table (with Rear Leg Caster) (A-112)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    18,367,796 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-112
A-118
A-121
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Handrail Trusco Code Mass
(g)
Amount Of Content

18,367,796 VND

1 Piece(s) 7 Day(s) or more 1.2 1.42 4 NA 393-4438 16800 1 unit

23,518,658 VND

1 Piece(s) 10 Day(s) or more 1.8 2.10 6 NA 393-4454 20900 1 unit

36,188,211 VND

1 Piece(s) 8 Day(s) or more 2.1 3.30 7 Available 393-4462 29500 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Functions
    Caster
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished product
  • Head Step Dimensions(mm)
    500X500
  • Step Width
    125mm
  • Feature 1
    Wheels are installed on the rear legs and can be easily moved by slightly lifting the front side.
  • Feature 2
    It is a large aluminum footstool with a solid top plate that can be folded for convenient transportation and storage.
  • Use
    For work inside manufacturing plants
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

Folding workbench with high safety and portability.
[Features]
·Wheels are attached to the rear legs, making it easy to move by lifting the front part slightly.
·A step stool made of aluminum with a sturdy top plate for wide work.
·Foldable for convenient transport and storage.
·Stairs and ceilings are equipped with handrails for high safety.
[Applications]
· For work at height in general.
·For factory work.

Part Number
A-112
A-118
A-121
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Handrail Trusco Code Mass
(g)
Amount Of Content

18,367,796 VND

1 Piece(s) 7 Day(s) or more 1.2 1.42 4 NA 393-4438 16800 1 unit

23,518,658 VND

1 Piece(s) 10 Day(s) or more 1.8 2.10 6 NA 393-4454 20900 1 unit

36,188,211 VND

1 Piece(s) 8 Day(s) or more 2.1 3.30 7 Available 393-4462 29500 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1