(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepstool/Stepladder (Aluminum Alloy/With Leg Covers)

Stepstool/Stepladder (Aluminum Alloy/With Leg Covers)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    3,484,493 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THK-120
THK-150
THK-180
THK-210
TPRK-090
TPRK-120
TPRK-150
TPRK-180
TPRK-210
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Top Panel Height
(m)
Ladder Full Length
(m)
Maximum Operating Mass
(kg)
Details Type Top Panel Dimensions
(mm)
Ladder step surface
(mm)
Mass
(g)
Trusco Code Amount Of Content

8,567,034 VND

1 Piece(s) 10 Day(s) or more 1.11 2.33 100 Standard Type 300×247 55 4900 512-3674 1 unit

4,602,868 VND

1 Piece(s) 10 Day(s) or more 1.4 2.94 100 Standard Type 300×247 55 6300 512-3682 1 unit

7,884,555 VND

1 Piece(s) 9 Day(s) 1.69 3.55 100 Standard Type 300×247 55 7600 512-3691 1 unit

17,028,717 VND

1 Piece(s) 10 Day(s) or more 1.98 4.16 100 Standard Type 300×247 55 9600 512-3704 1 unit

3,484,493 VND

1 Piece(s) 7 Day(s) or more 0.81 1.72 130 Pro Specifications Type 300×255 65 5200 273-7582 1 unit

4,374,846 VND

1 Piece(s) 7 Day(s) or more 1.11 2.33 130 Pro Specifications Type 300×255 65 6200 273-7591 1 unit

5,321,418 VND

1 Piece(s) 7 Day(s) or more 1.4 2.94 130 Pro Specifications Type 300×255 65 7400 273-7604 1 unit

9,101,974 VND

1 Piece(s) 9 Day(s) 1.69 3.55 130 Pro Specifications Type 300×255 65 8900 273-7612 1 unit

10,016,682 VND

1 Piece(s) 9 Day(s) 1.98 4.16 130 Pro Specifications Type 300×255 65 10600 273-7621 1 unit

Basic Specifications

Product Description

Aluminum stepladder with a wide top plate and installation dimensions that offer a sense of stability.
[Features]
· The anti-slip cap is made of non-PVC resin and elastomer that do not generate harmful gas when incinerated.
· With engagement (prevention of lateral misalignment in storage) function.
· Durability is improved by installing reinforcing brackets in two places: below the second step from the top and below the bottom step.
· Stepladder leg cover (TAC-2) 1 set (4 units) included.
[Applications]
· Combination ladder and stepladder.

Part Number
THK-120
THK-150
THK-180
THK-210
TPRK-090
TPRK-120
TPRK-150
TPRK-180
TPRK-210
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Top Panel Height
(m)
Ladder Full Length
(m)
Maximum Operating Mass
(kg)
Details Type Top Panel Dimensions
(mm)
Ladder step surface
(mm)
Mass
(g)
Trusco Code Amount Of Content

8,567,034 VND

1 Piece(s) 10 Day(s) or more 1.11 2.33 100 Standard Type 300×247 55 4900 512-3674 1 unit

4,602,868 VND

1 Piece(s) 10 Day(s) or more 1.4 2.94 100 Standard Type 300×247 55 6300 512-3682 1 unit

7,884,555 VND

1 Piece(s) 9 Day(s) 1.69 3.55 100 Standard Type 300×247 55 7600 512-3691 1 unit

17,028,717 VND

1 Piece(s) 10 Day(s) or more 1.98 4.16 100 Standard Type 300×247 55 9600 512-3704 1 unit

3,484,493 VND

1 Piece(s) 7 Day(s) or more 0.81 1.72 130 Pro Specifications Type 300×255 65 5200 273-7582 1 unit

4,374,846 VND

1 Piece(s) 7 Day(s) or more 1.11 2.33 130 Pro Specifications Type 300×255 65 6200 273-7591 1 unit

5,321,418 VND

1 Piece(s) 7 Day(s) or more 1.4 2.94 130 Pro Specifications Type 300×255 65 7400 273-7604 1 unit

9,101,974 VND

1 Piece(s) 9 Day(s) 1.69 3.55 130 Pro Specifications Type 300×255 65 8900 273-7612 1 unit

10,016,682 VND

1 Piece(s) 9 Day(s) 1.98 4.16 130 Pro Specifications Type 300×255 65 10600 273-7621 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●The top board and installation dimensions are wide and it is a type with stability feeling.
●The anti-slip cap adopts dehydrochloride elastomer which does not generate hazardous gas when burning. Also, it is engaged(prevention of lateral misalignment during storage) function.
●Two reinforcement brackets were installed below the 2nd rung(step) from the top and below the bottom rung to improve durability.
●Leg Cover for Stepladder(TAC-2) 1 set(4 pieces) is attached.

Specification

●A Mark Certified Product

Materials

●Aluminum