(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hybrid Pallet Automatic Warehouse Compatible (HB-D2-1111LH-BK)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    5,637,500 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HB-D2-1111LH-BK
HB-D4-1111LH-BK
HB-R2-1111LH-BK
HB-R4-1111LH-BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Height / Thickness (mm) Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Specified Compatible Equipment Specification Details Mass
(kg)
Amount Of Content

5,637,500 VND

1 Piece(s) 14 Day(s) or more 2-Way Feed 150 90 - - 458-0931 Hand Pallet Truck/Forklift Single-sided two-way 18.5 1 pc.

6,529,167 VND

1 Piece(s) 14 Day(s) or more 4-Way Feed 150 90 260 90 458-0940 Hand Pallet Truck/Forklift Single-sided four-way 19.5 1 pc.

6,124,756 VND

1 Piece(s) 14 Day(s) or more 2-Way Feed 150 80 - - 458-1008 Forklift Double-Sided Two-Way Insertion 20.5 1 pc.

6,737,500 VND

1 Piece(s) 14 Day(s) or more 4-Way Feed 145 75 260 75 458-1075 Forklift Double-Sided Four-Way 21.5 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Maximum Dynamic Load (kg)
    1000
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Center Block Width(mm)
    190
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· More lightweight and stronger than conventional products thanks to the integral molding of different materials.

Part Number
HB-D2-1111LH-BK
HB-D4-1111LH-BK
HB-R2-1111LH-BK
HB-R4-1111LH-BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Specifications Height / Thickness (mm) Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Specified Compatible Equipment Specification Details Mass
(kg)
Amount Of Content

5,637,500 VND

1 Piece(s) 14 Day(s) or more 2-Way Feed 150 90 - - 458-0931 Hand Pallet Truck/Forklift Single-sided two-way 18.5 1 pc.

6,529,167 VND

1 Piece(s) 14 Day(s) or more 4-Way Feed 150 90 260 90 458-0940 Hand Pallet Truck/Forklift Single-sided four-way 19.5 1 pc.

6,124,756 VND

1 Piece(s) 14 Day(s) or more 2-Way Feed 150 80 - - 458-1008 Forklift Double-Sided Two-Way Insertion 20.5 1 pc.

6,737,500 VND

1 Piece(s) 14 Day(s) or more 4-Way Feed 145 75 260 75 458-1075 Forklift Double-Sided Four-Way 21.5 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1