(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-handed Hammer (Glass Fiber Handle) (TKH-05G)

Single-handed Hammer (Glass Fiber Handle) (TKH-05G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    420,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKH-05G
TKH-06G
TKH-10G
TKH-15G
TKH-20G
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

420,000 VND

1 Piece(s) 9 Day(s) 23 83 278 1/2 lb. 415-8661 390

432,000 VND

1 Piece(s) 9 Day(s) 28 91 283 3/4 lbs. 415-8679 530

458,000 VND

1 Piece(s) 10 Day(s) 30.5 100 327 1 Pound 415-8687 780

558,000 VND

1 Piece(s) 9 Day(s) 35 118 383 1 1/2-lb 415-8695 1050

791,599 VND

1 Piece(s) 9 Day(s) 39 125.5 385 2 lbs. 415-8709 1210

Basic Specifications

Product Description

[Features]
· Adopts a fiberglass handle for excellent durability and safety.
· It employs a soft grip which is resistant to slipping and gentle on the hands.
· The head is fully quenched.

Part Number
TKH-05G
TKH-06G
TKH-10G
TKH-15G
TKH-20G
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

420,000 VND

1 Piece(s) 9 Day(s) 23 83 278 1/2 lb. 415-8661 390

432,000 VND

1 Piece(s) 9 Day(s) 28 91 283 3/4 lbs. 415-8679 530

458,000 VND

1 Piece(s) 10 Day(s) 30.5 100 327 1 Pound 415-8687 780

558,000 VND

1 Piece(s) 9 Day(s) 35 118 383 1 1/2-lb 415-8695 1050

791,599 VND

1 Piece(s) 9 Day(s) 39 125.5 385 2 lbs. 415-8709 1210

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1