(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LightOn White Rubber Hammer (GHW-SLT)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    403,598 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GHW-LLT
GHW-MLT
GHW-SLT
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

780,873 VND

1 Piece(s) 9 Day(s) 64 104 300 #1 1/2 406-2337 700

616,677 VND

1 Piece(s) 9 Day(s) 57 96 300 #1 406-2345 550

403,598 VND

1 Piece(s) 9 Day(s) 46 79 280 #1/2 406-2353 320

Basic Specifications

  • Product Model
    Rubber Hammer
  • Handle Material
    Polypropylene (PP)
  • Grip Material
    Soft Polyvinyl Chloride (PVC)
  • Head Material
    Natural Rubber, Synthetic Rubber

Product Description

[Features]
· It is made of a special supple polypropylene which is hard to break.
· Same weight balance as wooden handle.
· The absorbent grip fits well in a hand and absorbs shock.
· It is very safe because there is little play or breakage.

Part Number
GHW-LLT
GHW-MLT
GHW-SLT
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

780,873 VND

1 Piece(s) 9 Day(s) 64 104 300 #1 1/2 406-2337 700

616,677 VND

1 Piece(s) 9 Day(s) 57 96 300 #1 406-2345 550

403,598 VND

1 Piece(s) 9 Day(s) 46 79 280 #1/2 406-2353 320

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Made of special polypropylene which is hard to break and supple.
●Same weight balance as wood handle is realized.
●Fit in hand with a grip that absorbs and absorbs shock.
●Safe with little backlash and break.

Specification

●SPQ(piece):6

Materials

●Head: Natural rubber, Synthetic Rubber
●Handle: Polypropylene(PP)
●Grip: Soft Polyvinyl Chloride(PVC)