(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

High Strength Nippers (with Hole)

High Strength Nippers (with Hole)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    669,320 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NK-25
NK-26
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Total Length
(mm)
Copper Wire Cutting Capacity
(φ/mm)
Weight
(g)

669,320 VND

1 Piece(s) 9 Day(s) 10 130 2.6 80

692,299 VND

1 Piece(s) 9 Day(s) 10 153 3 120

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • With/Without Spring
    Included
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Stripper Hole Diameter(mm)
    φ1.2/1.6
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Supplement
    Has a metal fitting for the adjustment of blade opening width.

Product Description

[Features]
· Equipped with holes (φ1.2 A and φ1.6 A) for stripping.
· Material: High Carbon Steel

Part Number
NK-25
NK-26
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Total Length
(mm)
Copper Wire Cutting Capacity
(φ/mm)
Weight
(g)

669,320 VND

1 Piece(s) 9 Day(s) 10 130 2.6 80

692,299 VND

1 Piece(s) 9 Day(s) 10 153 3 120

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Nippers excellent in sharpness and durability.
●Blade Part Hardness is HRC58±4.

Specification

●SPQ(piece):5
●Full Flash Blade
●With mechanical spring
●With a hole for strip(Φ1.2mm, Φ 1.6mm)

Materials

●S55C