(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Nose Pliers Black Finished

Long Nose Pliers Black Finished

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    991,260 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2430G-140
2430G-160
2430G-200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Total Length
(mm)
Hard Wire Cutting Capacity
(mm)
Head Length
(mm)
Head Width
(mm)
Head Thickness
(mm)
Weight
(g)

991,260 VND

1 Piece(s) 9 Day(s) 152 1.25 39 14 7 130

1,065,047 VND

1 Piece(s) 6 Day(s) or more 174 1.5 49.5 16 8 160

1,205,518 VND

1 Piece(s) 6 Day(s) or more 198 1.5 73.5 16 8 170

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • With/Without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Bottom Blade Length(mm)
    12
  • Finish
    Black finish
  • Features
    Cutting Tip, Jaw with Etching
  • Remark
    Wrapping for consumer (blister pack)

Product Description

The ergonomic handle is easy on the hands, the heavy-duty grip makes it possible to cut soft and hard wire, and the long nose makes it suitable for fine work.

Part Number
2430G-140
2430G-160
2430G-200
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Total Length
(mm)
Hard Wire Cutting Capacity
(mm)
Head Length
(mm)
Head Width
(mm)
Head Thickness
(mm)
Weight
(g)

991,260 VND

1 Piece(s) 9 Day(s) 152 1.25 39 14 7 130

1,065,047 VND

1 Piece(s) 6 Day(s) or more 174 1.5 49.5 16 8 160

1,205,518 VND

1 Piece(s) 6 Day(s) or more 198 1.5 73.5 16 8 170

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●With on/off function return springs, speed up on work can be expected.

Specification

●With saw-toothed on the tip