(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard / Monkey Wrench Black Finish 80 Series (8073)

Standard / Monkey Wrench Black Finish 80 Series (8073)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    694,944 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8069
8070
8071
8072
8073
8074
8075
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Head Thickness: Distal Portion
(mm)
Head Thickness: Root Portion
(mm)
Safe Load
(Nm/ISO)

815,228 VND

1 Piece(s) 6 Day(s) or more 13 110 (4 Inches) 60 4.0 9.0 33

694,944 VND

1 Piece(s) 8 Day(s) or more 20 155 (6 Inches) 135 4.9 11.3 85

953,012 VND

1 Piece(s) 9 Day(s) 27 205 (8 Inches) 255 6 12.9 180

1,222,743 VND

1 Piece(s) 9 Day(s) 30 255 (10 Inches) 400 8.6 15.5 320

1,761,605 VND

1 Piece(s) 9 Day(s) 34 305 (12 Inches) 645 11.9 18 515

2,817,398 VND

1 Piece(s) 9 Day(s) 44 380 (15 Inches) 1035 14.0 20.0 920

4,364,994 VND

1 Piece(s) 9 Day(s) 53 455 (18 Inches) 1665 17.7 22.5 1370

Basic Specifications

  • Set / Single
    Single Item
  • Finish
    Black finish

Product Description

[Specifications]
· Manufacturer has confident in its strength.
·Finish: black finish
·Select products according to the size, etc., of the maximum jaw capacity.

Part Number
8069
8070
8071
8072
8073
8074
8075
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Head Thickness: Distal Portion
(mm)
Head Thickness: Root Portion
(mm)
Safe Load
(Nm/ISO)

815,228 VND

1 Piece(s) 6 Day(s) or more 13 110 (4 Inches) 60 4.0 9.0 33

694,944 VND

1 Piece(s) 8 Day(s) or more 20 155 (6 Inches) 135 4.9 11.3 85

953,012 VND

1 Piece(s) 9 Day(s) 27 205 (8 Inches) 255 6 12.9 180

1,222,743 VND

1 Piece(s) 9 Day(s) 30 255 (10 Inches) 400 8.6 15.5 320

1,761,605 VND

1 Piece(s) 9 Day(s) 34 305 (12 Inches) 645 11.9 18 515

2,817,398 VND

1 Piece(s) 9 Day(s) 44 380 (15 Inches) 1035 14.0 20.0 920

4,364,994 VND

1 Piece(s) 9 Day(s) 53 455 (18 Inches) 1665 17.7 22.5 1370

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Even when the jaws are opened, the shaft is hidden in the handle completely, so it improves usability and gives more strength.
●Comes with measurement graduation for jaw opening width setting, bolt head, metal thickness, etc.