(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Square Tub" (Polyethylene) (KH-300)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    7,221,661 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KH-1200
KH-1500
KH-2000
KH-300
KH-700
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

26,091,984 VND

1 Piece(s) 10 Day(s) or more 1830 1330 610 1200 1560 1110 600 35000 458-0621 1 pc.

31,852,430 VND

1 Piece(s) 10 Day(s) or more 1945 1400 720 1500 1670 1120 710 40000 458-0630 1 pc.

43,827,079 VND

1 Piece(s) 10 Day(s) or more 2600 1270 690 2000 2320 1010 680 55000 458-0648 1 pc.

7,221,661 VND

1 Piece(s) 10 Day(s) or more 1070 740 460 300 920 600 455 10000 458-0656 1 pc.

14,665,039 VND

1 Piece(s) 10 Day(s) or more 1590 1060 560 700 1200 880 555 22000 458-0664 1 pc.

Basic Specifications

  • Product Model
    Square Bath
  • Material (Body)
    Polyethylene (PE)
  • Features
    Made of polyethylene that is strong against shock. Optionally, it can have a drainage cap and stainless steel reinforcements.
  • Amount Of Content
    1 pc.
Part Number
KH-1200
KH-1500
KH-2000
KH-300
KH-700
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

26,091,984 VND

1 Piece(s) 10 Day(s) or more 1830 1330 610 1200 1560 1110 600 35000 458-0621 1 pc.

31,852,430 VND

1 Piece(s) 10 Day(s) or more 1945 1400 720 1500 1670 1120 710 40000 458-0630 1 pc.

43,827,079 VND

1 Piece(s) 10 Day(s) or more 2600 1270 690 2000 2320 1010 680 55000 458-0648 1 pc.

7,221,661 VND

1 Piece(s) 10 Day(s) or more 1070 740 460 300 920 600 455 10000 458-0656 1 pc.

14,665,039 VND

1 Piece(s) 10 Day(s) or more 1590 1060 560 700 1200 880 555 22000 458-0664 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●It is made of polyethylene strong against impact.
●Drain cap attachment is available as an option.

Specification

●SPQ(piece):1

Materials

●Polyethylene(PE)

Warning

●If you put water in it, bulging will occur. When using water tension, please use optional stainless steel reinforcement.