(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety flag

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    506,458 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
641-A
641-B
641-C
642-A
642-B
642-C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Longitudinal
(mm)
Side
(mm)
Trusco Code Mass Amount Of Content

818,510 VND

1 Piece(s) 19 Day(s) or more White Background Green Cross 1050 1500 463-3351 230 1 pc.

635,741 VND

1 Piece(s) 19 Day(s) or more White Background Green Cross 850 1300 463-3369 180 1 pc.

506,458 VND

1 Piece(s) 19 Day(s) or more White Background Green Cross 700 1000 463-3377 120 1 pc.

1,132,460 VND

1 Piece(s) 19 Day(s) or more Green Background White Cross 1050 1500 463-3385 230 1 pc.

840,525 VND

1 Piece(s) 19 Day(s) or more Green Background White Cross 850 1300 463-3393 180 1 pc.

670,205 VND

1 Piece(s) 19 Day(s) or more Green Background White Cross 700 1000 463-3407 120 1 pc.

Basic Specifications

  • Shape
    Square
  • Material (Body)
    Cloth
  • Mounting Method
    Thread (2 provided as accessory)
  • Mount Specification
    Suspension Type
  • Features
    Company flags and safety flags can be clearly seen even when there is no wind.
  • Amount Of Content
    1 pc.

Product Description

The company flag and safety flag are clearly visible even in no wind.
It is a hanging type and can be attached with a string.
Comes with 2 strings.

Part Number
641-A
641-B
641-C
642-A
642-B
642-C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content Longitudinal
(mm)
Side
(mm)
Trusco Code Mass Amount Of Content

818,510 VND

1 Piece(s) 19 Day(s) or more White Background Green Cross 1050 1500 463-3351 230 1 pc.

635,741 VND

1 Piece(s) 19 Day(s) or more White Background Green Cross 850 1300 463-3369 180 1 pc.

506,458 VND

1 Piece(s) 19 Day(s) or more White Background Green Cross 700 1000 463-3377 120 1 pc.

1,132,460 VND

1 Piece(s) 19 Day(s) or more Green Background White Cross 1050 1500 463-3385 230 1 pc.

840,525 VND

1 Piece(s) 19 Day(s) or more Green Background White Cross 850 1300 463-3393 180 1 pc.

670,205 VND

1 Piece(s) 19 Day(s) or more Green Background White Cross 700 1000 463-3407 120 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1