(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stretch film Thickness (μm) 12/16/18

Stretch film Thickness (μm) 12/16/18

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    629,167 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S500X300TLB
S500X300TR
S500X450TOR
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(m)
Thickness
(μm)
JAN Code Trusco Code Tensile Strength at Break
(kgf/cm2)
Mass
(g)
Inner capacity

629,167 VND

1 Piece(s) 6 Day(s) or more 300 16 4906648086627 363-1591 250 2300 1 Roll

877,815 VND

1 Piece(s) 6 Day(s) or more 300 18 4906648090815 287-5390 280 3000 1 Roll

847,351 VND

1 Piece(s) 6 Day(s) or more 450 12 4906648097128 363-1605 250 2500 1 Roll

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Color
    Transparency
  • Features
    Chlorine compounds will not be generated even when incinerated. All-purpose standard type. Stretch film with stable high quality.
  • Inner capacity
    1 Roll

Product Description

It is suitable for preventing dust, dirt, and collapse of cargo during transportation, and has versatility such as packing.
Also, it does not generate chlorine gas when incinerated.

Part Number
S500X300TLB
S500X300TR
S500X450TOR
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(m)
Thickness
(μm)
JAN Code Trusco Code Tensile Strength at Break
(kgf/cm2)
Mass
(g)
Inner capacity

629,167 VND

1 Piece(s) 6 Day(s) or more 300 16 4906648086627 363-1591 250 2300 1 Roll

877,815 VND

1 Piece(s) 6 Day(s) or more 300 18 4906648090815 287-5390 280 3000 1 Roll

847,351 VND

1 Piece(s) 6 Day(s) or more 450 12 4906648097128 363-1605 250 2500 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1