(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Magnification Loupe with Handle (Part Number)

High Magnification Loupe with Handle

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      947,271VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-magnification loupe.
· A 6 mm shaft.
[Applications]
· For checking precision parts and reading small print such as in books, etc.

Part Number
5212
5213
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMagnification
(x)
Total Length
(mm)
Trusco Code Mass
(g)

947,271 VND

1 Piece(s) 7 Day(s) or more 10128219-090748

978,540 VND

1 Piece(s) 6 Day(s) or more 15121219-091540

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Handheld Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Material Glass