(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Height Gauge Accessory (Option) (Part Number)

Height Gauge Accessory (Option)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a height gauge scriber / touch probe / touch sensor made by Mitutoyo.

 
Part Number
07GZA000
900168
900173
900390
900764
900872
905200
951144
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetailed Type Height Gauge That Can Be Used Remarks standard(Lxaxbxc) Power Supply Supplement Explanation Measurable Hole Diameter
(mm)
Size

1,604,400 VND

1 Piece(s) 9 Day(s) Scriber for height gages-Carbide-tipped long scriber No. 07GZA000 is provided as a standard accessory.80x32x9x9----

1,604,400 VND

1 Piece(s) 9 Day(s) ScriberH6-30/45、H760/7100/730N、HD-30/60/100------

1,172,400 VND

1 Piece(s) 9 Day(s) ScriberH4-15/20/25、H1-15/25、HDS-20C------

-

1 Piece(s) Quote ScriberH6-150------

-

1 Piece(s) Quote Depth Attachment------Mounting Section Dimensions: 9 x 9 mm, Holder Arm Length: 100 mm

-

1 Piece(s) Quote Touch sensor---Air battery PR44 2 pieces (not included)Built-in Magnet--

2,340,000 VND

1 Piece(s) 9 Day(s) ScriberHS-100、HDM-30A/60A/100A、HDM-30AX/60AX/100AX、HDS-100C------

-

1 Piece(s) Quote Center Probe-----φ1~φ38Mounting Dimension: 9X9 mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Parts for Height Gauge