(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC or higher
Part Number |
---|
VX-OT-3P-OH4-M18X2.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Coating Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Details of Coating | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,026,667 VND | 1 Piece(s) | Quote | M18 | 2.5 | Others | 100 | OH4 | - | 14 | 6 | 37 | NO | - | V coated | 8330139 |
Loading...Tải…
Thread Types | Meter | Number of Chamfered Threads | 3P | Tool Material Type | Carbide |
---|---|---|---|---|---|
Work Material | High-Hardness Steel (50 - 60 HRC) | Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | Included |
Please check the type/dimensions/specifications of the part VX-OT-3P-OH4-M18X2.5 in the Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VX-OT-3P-OH4-M18X2.5 trong chuỗi Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT.
Part Number |
---|
VX-OT-3P-OH3-M10X1.5 |
VX-OT-3P-OH3-M12X1.0 |
VX-OT-3P-OH3-M12X1.5 |
VX-OT-3P-OH3-M12X1.75 |
VX-OT-3P-OH4-M20X1.5 |
VX-OT-3P-OH4-M20X2.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Coating Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Details of Coating | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,235,000 VND | 1 Piece(s) | Quote | M10 | 1.5 | TiCN | 75 | OH3 | - | 7 | 5 | 24 | NO | - | - | 8330097 | ||
6,740,000 VND | 1 Piece(s) | Quote | M12 | 1 | TiCN | 82 | OH3 | - | 8.5 | 5 | 29 | NO | - | - | 8330121 | ||
6,740,000 VND | 1 Piece(s) | Quote | M12 | 1.5 | TiCN | 82 | OH3 | - | 8.5 | 5 | 29 | NO | - | - | 8330117 | ||
6,740,000 VND | 1 Piece(s) | Quote | M12 | 1.75 | TiCN | 82 | OH3 | - | 8.5 | 5 | 29 | NO | - | - | 8330115 | ||
17,463,333 VND | 1 Piece(s) | Quote | M20 | 1.5 | Others | 105 | OH4 | - | 15 | 6 | 37 | NO | - | V coated | 8330149 | ||
17,463,333 VND | 1 Piece(s) | Quote | M20 | 2.5 | Others | 105 | OH4 | - | 15 | 6 | 37 | NO | - | V coated | 8330147 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy