(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Torsion Bit AT-14 (AT14235110)

Torsion Bit AT-14 (AT14235110)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    51,959 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT14235110
AT1423565
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Size
(mm)

67,367 VND

10 Piece(s) 9 Day(s) 110 4907587347046 48X112X22

51,959 VND

10 Piece(s) 9 Day(s) 65 4907587347039 48X 67X22

Basic Specifications

Product Description

[Features]
· The central torsion part absorbs shock and bit breakages
· Prevents damage to the tip.
· Can be used with most Japan-produced rechargeable screwdrivers and impact screwdrivers.

Part Number
AT14235110
AT1423565
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Size
(mm)

67,367 VND

10 Piece(s) 9 Day(s) 110 4907587347046 48X112X22

51,959 VND

10 Piece(s) 9 Day(s) 65 4907587347039 48X 67X22

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1