(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Bit No. D76 Torx Bit (for HIOS)

Precision Bit No. D76 Torx Bit (for HIOS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    171,930 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D76T1060
D76T1560
D76T2060
D76T2560
D76T560
D76T660
D76T860
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Tip Size JAN Code

192,067 VND

1 Piece(s) 9 Day(s) T10 4907587064103

192,067 VND

1 Piece(s) 9 Day(s) T15 4907587064110

192,067 VND

1 Piece(s) 9 Day(s) T20 4907587064127

192,067 VND

1 Piece(s) 9 Day(s) T25 4907587064134

171,930 VND

1 Piece(s) 9 Day(s) T5 4907587064059

192,067 VND

1 Piece(s) 9 Day(s) T6 4907587064066

192,067 VND

1 Piece(s) 9 Day(s) T8 4907587064080

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

φ5 (shaft diameter: 5 mm) precision Torx bit. Made by an official Torx licensed company.
[Features]
· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
· Compared to hexagonal heads, Torx offers high driving efficiency and smoothly and securely transfers torque while simultaneously eliminating cam-out.
[Applications]
· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Part Number
D76T1060
D76T1560
D76T2060
D76T2560
D76T560
D76T660
D76T860
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Tip Size JAN Code

192,067 VND

1 Piece(s) 9 Day(s) T10 4907587064103

192,067 VND

1 Piece(s) 9 Day(s) T15 4907587064110

192,067 VND

1 Piece(s) 9 Day(s) T20 4907587064127

192,067 VND

1 Piece(s) 9 Day(s) T25 4907587064134

171,930 VND

1 Piece(s) 9 Day(s) T5 4907587064059

192,067 VND

1 Piece(s) 9 Day(s) T6 4907587064066

192,067 VND

1 Piece(s) 9 Day(s) T8 4907587064080

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1