(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JK Wiper 100-S (Paper Wiper) (62311)

JK Wiper 100-S (Paper Wiper) (62311)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    2,626,206 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
62311
62311-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng RoHS

2,636,000 VND

1 Pack(s)

1,800 Pieces Per Package

9 Day(s) 10 1 Box (100 Sheets)

2,626,206 VND

1 Pack(s)

18 Pieces Per Package

9 Day(s) 10 1 case (100 sheets x 18 boxes)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    470×425mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Box
  • Ply
    1

Product Description

Large, hard, low-fluffing sheet type paper wipes.
[Features]
· Standard paper wipes for use in research testing and analysis applications.
· Their large size allows them to be used in place of rags.
· Box type cut paper towels.
· Does not use fluorescent dye. Has undergone food sanitation testing.
[Applications]
· Wiping up in research facilities, electronics factories, general factories, etc.
· In place of cloth rags. Rough wiping applications.

Part Number
62311
62311-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng RoHS

2,636,000 VND

1 Pack(s)

1,800 Pieces Per Package

9 Day(s) 10 1 Box (100 Sheets)

2,626,206 VND

1 Pack(s)

18 Pieces Per Package

9 Day(s) 10 1 case (100 sheets x 18 boxes)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●With special crepe(fold) processing, quickly wipes off water and difficult to remove dirt such as oil.

Usage

●Maintenance of machine tools, Finishing products, Hand wiping after work.

Specification

●Sheet Size(mm):470 x 425
●Q'ty Per Case:100 Sheets x 18 BOX
●Color: Brown

Materials

●Pulp