(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
GX/GF Series Options (Part Number)

GX/GF Series Options
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,318,143VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated option for A&D's GX/GF series.

Part Number
GX-02
GX-04
GX-06
GX-10
GX-11
GX-12
GX-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOptions Applicable Models, Series

2,318,143 VND

1 Piece(s) 4 Day(s) or more USB Interface (with Cable)For GX/GF

6,991,020 VND

1 Piece(s) 8 Day(s) or more Comparator Output (Relay Output / With Buzzer) / RS232C / Current LoopFor GX/GF

16,611,591 VND

1 Piece(s) 8 Day(s) or more Analog Voltage Output / Current LoopFor GX/GF

7,041,380 VND

1 Piece(s) 8 Day(s) or more Glass WindshieldFor GX/GF (for model with minimum display: 0.001 g)

7,041,380 VND

1 Piece(s) 8 Day(s) or more Glass WindshieldFor GX/GF (for model with minimum display: 0.01 g/0.1 g)

4,292,617 VND

1 Piece(s) 11 Day(s) or more Animal Dish KitFor GX/GF (except for GX/GF-200)

13,913,188 VND

1 Piece(s) 11 Day(s) or more Specific Gravity Measurement KitFor GX/GF (for GX/GF-200/300/400/600/800/1000)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main applications Weighing instruments Type Option Special Notes For A & D
Packaging Quantity(Base/Piece) 1