(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EK-i/EW-I Series Options (Part Number)

EK-i/EW-I Series Options
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      943,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· EK-i/EW-I series dedicated options.
· EKW-04i: Comparator output (buzzer, relay output).
· EKW-07i: Subfloor weighting fitting (for EW-12Ki).
· EKW-09i: Built-in battery (nickel hydride rechargeable battery).

Part Number
EKW-04I
EKW-07I
EKW-09I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOptions

3,417,805 VND

1 Piece(s) 4 Day(s) or more Comparator Output (Buzzer, Relay Output)

943,860 VND

1 Piece(s) 4 Day(s) or more Subfloor weighing fitting

4,242,257 VND

1 Piece(s) 4 Day(s) or more Built-In battery (nickel hydride rechargeable battery)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main applications Weighing instruments Type Option Applicable Models, Series EK/EW
Special Notes For A & D Packaging Quantity(Base/Piece) 1