(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Socket Screwdriver No. 4100 (41006115)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    93,900 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
410010125
410011125
410012150
410013150
41005115
410055115
41006115
41007125
41008125
41009125
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) JAN Code Tip Size (Opposite Side)
(mm)

168,775 VND

1 Piece(s) 9 Day(s) 125 10 4907587076663 10

171,642 VND

1 Piece(s) 9 Day(s) 125 11 4907587076670 11

193,142 VND

1 Piece(s) 9 Day(s) 150 12 4907587076687 12

205,325 VND

1 Piece(s) 9 Day(s) 150 13 4907587076694 13

101,050 VND

1 Piece(s) 9 Day(s) 115 5 4907587076601 5

103,917 VND

1 Piece(s) 9 Day(s) 115 5.5 4907587076618 5.5

109,650 VND

1 Piece(s) 9 Day(s) 115 6 4907587076625 6

112,159 VND

1 Piece(s) 9 Day(s) 125 7 4907587076632 7

93,900 VND

1 Piece(s) 9 Day(s) 125 8 4907587076649 8

252,341 VND

1 Piece(s) 9 Day(s) 125 9 4907587076656 9

Basic Specifications

  • Tip standards
    Box
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip Type Complement
    Hexagon Socket Type

Product Description

Easy-to-use socket driver made from special steel.
[Features]
· Tip part uses special steel material with superior wear resistance.
· An easy-to-grip ergonomic handle.
[Applications]
· For tightening hex bolts and nuts.

Part Number
410010125
410011125
410012150
410013150
41005115
410055115
41006115
41007125
41008125
41009125
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) JAN Code Tip Size (Opposite Side)
(mm)

168,775 VND

1 Piece(s) 9 Day(s) 125 10 4907587076663 10

171,642 VND

1 Piece(s) 9 Day(s) 125 11 4907587076670 11

193,142 VND

1 Piece(s) 9 Day(s) 150 12 4907587076687 12

205,325 VND

1 Piece(s) 9 Day(s) 150 13 4907587076694 13

101,050 VND

1 Piece(s) 9 Day(s) 115 5 4907587076601 5

103,917 VND

1 Piece(s) 9 Day(s) 115 5.5 4907587076618 5.5

109,650 VND

1 Piece(s) 9 Day(s) 115 6 4907587076625 6

112,159 VND

1 Piece(s) 9 Day(s) 125 7 4907587076632 7

93,900 VND

1 Piece(s) 9 Day(s) 125 8 4907587076649 8

252,341 VND

1 Piece(s) 9 Day(s) 125 9 4907587076656 9

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Exclusive for fastening hexagon bolt and nuts.
●With the palm shape grip design, power is easy to apply.

Specification

●SPQ(piece):6

Materials

●Shaft: Chrome Vanadium Steel
●Socket Part: Carbon Steel
●Grip: Polypropylene(PP)