(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Staubli SLB4-F/N-X, ø4 mm Socket for Insulated Safety Plug

Staubli SLB4-F/N-X, ø4 mm Socket for Insulated Safety Plug

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,466VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with insulation, nickel-plated, ø4 mm socket, spring-loaded ø4 mm plug with rigid insulation sleeve.
·Made of machined brass.
・ The socket is pressed into pre-drilled panels of plastic, metal, etc.
·Connection: Flat connection tab, 4.8 mm × 0.8 mm.

 
Part Number
49.7044-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

62,466 VND

1 Piece(s) 6 Day(s) or more Black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Banana Socket Specifications 4 mm safety socket