(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, D Connector (Part Number)

MK Duct Accessory, D Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      106,856VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA D-connector Used to connect flexible ducts and MK duct.

 
Part Number
MDFJC01
MDFJC02
MDFJC03
MDFJC11
MDFJC12
MDFJC13
MDFJC21
MDFJC23
MDFJC31
MDFJC32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

106,856 VND

1 Piece(s) 8 Day(s) or more GreyNo. 0Gray49.527.5804528944144704

106,856 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 0White49.527.5804528944144711

106,856 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 0Milky white49.527.5804528944144728

106,856 VND

1 Piece(s) 8 Day(s) or more GreyNo. 1Gray5037.5804528944144186

106,856 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 1White5037.5804528944144193

106,856 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 1Milky white5037.5804528944144209

144,828 VND

1 Piece(s) 8 Day(s) or more GreyNo. 2Gray7148904528944144216

144,828 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 2Milky white7148904528944144230

176,471 VND

1 Piece(s) 8 Day(s) or more GreyNo. 3Gray9268.51004528944144247

176,471 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3White9268.51004528944144254

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA