(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Mini USB Cable (Part Number)

Mini USB Cable

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,555VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused

Product Description

USB cable compatible with the Mini USB Connector.

[Features]
· Cable for connecting PCs that have a USB port to peripheral devices (digital cameras, PSP, USB hubs, hard disks, cartridges, MP3 players, digital camcorders, etc.) that have a USB (Mini USB B Connector 5 pin) interface.
Additionally, the cable also connects a PictBridge-compatible digital camera to a printer.
*Uses a thin cable that cannot be extended.
*Dedicated software is required to connect a digital camera or digital camcorder to a PC.
*"PictBridge" is a communications standard for directly connecting a digital camera and printer for printing.
Unifies direct print systems installed by each manufacturer and ensures direct print compatibility between manufacturers and models. If the digital camera and printer are compatible with PictBridge, direct printing is possible irrespective of the manufacturer.
· High-quality cable compliant with USB 2.0 "Hi-SPEED" mode (transfer rate 480 Mbps). Also supports devices compliant with the USB 1.1 Standard (transfer rate 12 Mbps / 1.5 Mbps).
· This product has been certified by the USB IF (USB Implementers Forum).
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· Uses twisted pair wires with 2 core wires twisted together to guard against noise.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· The ferrite core acts as a noise filter to effectively absorb noises transmitted from the cable.
· Product compliant with RoHS directive.

 
Part Number
KU-AMB530
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

289,555 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 miniB male
Length(m) 3 Type Cable Cable Type Twisted pair
Finished outer diameter 4.2 mm JAN Code 4969887658260

Please check the type/dimensions/specifications of the part KU-AMB530 in the Mini USB Cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KU-AMB530 trong chuỗi Mini USB Cable.