(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Taikasul BP3 (Fire-Resistant and Soundproof Wall System) (Part Number)

Taikasul BP3 (Fire-Resistant and Soundproof Wall System)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,272,147VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·When it receives heat above 190 degrees Celsius, it swells more than twice and prevents the spread of fire
·You can visually check the filling state even after installation by simply stacking the fillers
·Cable changing work is easy. Semi-curing type that does not completely cure after installation

 
Part Number
MTKS-BP3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,272,147 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Dark Red Material Other Product type Putty-sheet type

Please check the type/dimensions/specifications of the part MTKS-BP3 in the Taikasul BP3 (Fire-Resistant and Soundproof Wall System) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MTKS-BP3 trong chuỗi Taikasul BP3 (Fire-Resistant and Soundproof Wall System).