(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cover Holder (Part Number)

Cover Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      76,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of hot-dip zinc-tin alloy plating. Used to prevent the cover of a flexible cable trough from coming off

 
Part Number
TFH100-A
TFH100-AS
TFH125-A
TFH125-AS
TFH150-A
TFH150-AS
TFH200-A
TFH200-AS
TFHF200-A
TFHF200-AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Compatible Pipe Diameter Type

76,903 VND

1 Piece(s) 9 Day(s) IronTrough FLEX 100Stainless steel type

92,968 VND

1 Piece(s) 9 Day(s) Stainless SteelTrough FLEX 100Stainless steel type

92,968 VND

1 Piece(s) 9 Day(s) IronTrough FLEX 125Standard type

128,519 VND

1 Piece(s) 9 Day(s) Stainless SteelTrough FLEX 125Stainless steel type

101,001 VND

1 Piece(s) 9 Day(s) IronTrough FLEX 150Standard type

157,728 VND

10 Piece(s) 7 Day(s) or more Stainless SteelTrough FLEX 150Stainless steel type

143,124 VND

1 Piece(s) 9 Day(s) IronTrough FLEX 200Standard type

242,921 VND

1 Piece(s) 9 Day(s) Stainless SteelTrough FLEX 200Stainless steel type

133,387 VND

1 Piece(s) 9 Day(s) IronTrough FLEX Flat Type 200Standard type

245,355 VND

1 Piece(s) 9 Day(s) Stainless SteelTrough FLEX Flat Type 200Stainless steel type

Loading...Tải…

  1. 1