(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combination Coupling Quick MIRALEX F ⇔ Thin Steel Conduit Pipe (Without Screw) (Part Number)

Combination Coupling Quick MIRALEX F ⇔ Thin Steel Conduit Pipe (Without Screw)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      290,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MIRAI INDUSTRY CO.,LTD. Resin Pipe Option, Combination Coupling Miralex F from/to Thin Steel Conduit Pipe (without screws).

 
Part Number
FEEP-20
FEEP-20D
FEEP-30
FEEP-30D
FEEP-40
FEEP-40D
FEEP-50
FEEP-50D
FEEP-65
FEEP-65D
FEEP-80D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter

290,000 VND

1 Piece(s) 9 Day(s) MIRALEX F20 ⇔ Thin steel 25

290,000 VND

1 Piece(s) 9 Day(s) MIRALEX F20 ⇔ Thin steel 19

428,250 VND

1 Piece(s) 9 Day(s) MIRALEX F30 ⇔ Thin steel 39

319,000 VND

1 Piece(s) 9 Day(s) MIRALEX F30 ⇔ Thin steel 31

513,000 VND

1 Piece(s) 9 Day(s) MIRALEX F40 ⇔ Thin steel 51

437,000 VND

1 Piece(s) 9 Day(s) MIRALEX F40 ⇔ Thin steel 39

673,750 VND

1 Piece(s) 9 Day(s) MIRALEX F50 ⇔ Thin steel 63

567,250 VND

1 Piece(s) 9 Day(s) MIRALEX F50 ⇔ Thin steel 51

780,000 VND

1 Piece(s) 9 Day(s) MIRALEX F65 ⇔ Thin steel 75

715,000 VND

1 Piece(s) 9 Day(s) MIRALEX F65 ⇔ Thin steel 63

864,266 VND

1 Piece(s) 9 Day(s) MIRALEX F80 ⇔ Thin steel 75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin