(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used for connecting Square FLEX and a thick steel conduit pipe (with screw).
*Can connect to a thick steel conduit pipe that is one size smaller when combined with a separately sold adapter for different diameter pipes (MG-54D/82D/100D).
Part Number |
---|
KFEGP-30 |
KFEGP-30D |
KFEGP-30U |
KFEGP-50 |
KFEGP-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe Diameter |
---|---|---|---|---|---|
197,120 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 30 ⇔ thick steel 36 | ||
287,982 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 30 ⇔ thick steel 28 | ||
201,075 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 30 ⇔ thick steel 42 | ||
256,173 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 50 ⇔ thick steel 54 | ||
550,818 VND | 1 Piece(s) | 9 Day(s) | Square FLEX 100 ⇔ thick steel 104 |
Loading...Tải…
Color | Black | Material | Resin |