(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combination Coupling for Square FLEX, for Connection of Square FLEX and Non-Threaded Polyethylene Lined Steel Pipe, Steel Pipe (SGP) (Part Number)

Combination Coupling for Square FLEX, for Connection of Square FLEX and Non-Threaded Polyethylene Lined Steel Pipe, Steel Pipe (SGP)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      650,057VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A combination coupling used to connect square pipes and polyethylene lining steel pipes that house cables together.

 
Part Number
KFEGL-30
KFEGL-30D
KFEGL-50
KFEGL-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter

650,057 VND

1 Piece(s) 9 Day(s) Square FLEX 30 ⇔ Polyethylene-lined steel pipe 36, steel pipe 32A

693,638 VND

1 Piece(s) 9 Day(s) Square FLEX 30 ⇔ Polyethylene-lined steel pipe 28, steel pipe 25A

1,040,798 VND

1 Piece(s) 9 Day(s) Square FLEX 50 ⇔ Polyethylene-lined steel pipe 54, steel pipe 50A

3,003,638 VND

1 Piece(s) 9 Day(s) Square FLEX 100 ⇔ Polyethylene-lined steel pipe 104, steel pipe 100A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin