(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wall Box, Integrated Roof Type (Horizontal Type) (Part Number)

Wall Box, Integrated Roof Type (Horizontal Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      303,364VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sleek design appropriate for permanent installation.
· Mount equipment freely at any position. Uses a removable plastic base.
· The high-grade type has superior weather resistance.

Part Number
WB-10DHM
WB-10DM
WB-11DHM
WB-11DM
WB-12DHM
WB-12DM
WB-13DHM
WB-13DM
WB-14DHM
WB-14DM
WB-15DHM
WB-15DM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Mounting space ELB Product weight
(g)

351,750 VND

1 Piece(s) 7 Day(s) or more 177195952P 30AF × 1480

303,364 VND

1 Piece(s) 7 Day(s) or more 177195952P 30AF × 1480

520,431 VND

1 Piece(s) 9 Day(s) 2292781133P 60AF × 1860

346,787 VND

1 Piece(s) 9 Day(s) 2292781133P 60AF × 1860

1,093,191 VND

1 Piece(s) 9 Day(s) 2933131163P 60AF × 21,380

948,685 VND

1 Piece(s) 9 Day(s) 2933131163P 60AF × 21,380

1,689,661 VND

1 Piece(s) 9 Day(s) 3743531703P 60AF × 32,210

1,465,780 VND

1 Piece(s) 9 Day(s) 3743531703P 60AF × 32,210

1,993,532 VND

1 Piece(s) 9 Day(s) 4383922083P100AF × 33,000

1,735,032 VND

1 Piece(s) 9 Day(s) 4383922083P100AF × 33,000

2,697,940 VND

1 Piece(s) 9 Day(s) 5164091953P150AF × 33,600

2,336,359 VND

1 Piece(s) 9 Day(s) 5164091953P150AF × 33,600

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin Protection function (environmentally resistant) IP33D Installation For both indoor/outdoor use
Color Milky white Type Integrated roof type (horizontal type) Note With free mounting plate and band routing hole