(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Environmentally Friendly EM Series F Koro End (With Screw Nail) G Type (Part Number)

Environmentally Friendly EM Series F Koro End (With Screw Nail) G Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      73,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for leading VVF cables into double-layer ceilings and mounting sensors, etc.
· Can be secured by simply driving in the single screw nail included.
· With unhardened concrete intrusion prevention seal.

 
Part Number
MFSE-16FGKE
MFSE-22FGKE
MFSE-28FGKE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter Length
(mm)

73,250 VND

1 Piece(s) 9 Day(s) PF pipe 16 (except MF)84.1

85,000 VND

1 Piece(s) 9 Day(s) PF pipe 22 (except MF)85.8

154,500 VND

1 Piece(s) 9 Day(s) PF pipe 28 (except MF)115.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Milky White Material Flame-Retardant ABS Type G
Note With screw nails