(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Mirai Industry resin pipe options Combination Coupling single-action type PF pipe ⇔ VE pipe
Part Number |
---|
FPVE-16Y |
FPVE-16YH |
FPVE-16YK |
FPVE-16YM |
FPVE-22Y |
FPVE-22YH |
FPVE-22YK |
FPVE-22YM |
FPVE-28Y |
FPVE-28YH |
FPVE-28YK |
FPVE-28YM |
FPVE-36Y |
FPVE-36YH |
FPVE-36YK |
FPVE-36YM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Compatible Pipe Diameter | Length (mm) | Color |
---|---|---|---|---|---|---|---|---|
97,009 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 16 ⇔ VE 16 | 83 | Beige | ||
97,009 VND | 1 Piece(s) | 9 Day(s) | Grey | PF pipe 16 ⇔ VE 16 | 83 | Gray | ||
97,009 VND | 1 Piece(s) | 9 Day(s) | Black | PF pipe 16 ⇔ VE 16 | 83 | Black | ||
97,009 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 16 ⇔ VE 16 | 83 | Milky white | ||
116,023 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 22 ⇔ VE 22 | 94.5 | Beige | ||
116,023 VND | 1 Piece(s) | 9 Day(s) | Grey | PF pipe 22 ⇔ VE 22 | 94.5 | Gray | ||
116,023 VND | 1 Piece(s) | 9 Day(s) | Black | PF pipe 22 ⇔ VE 22 | 94.5 | Black | ||
116,023 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 22 ⇔ VE 22 | 94.5 | Milky white | ||
180,500 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 28 ⇔ VE 28 | 115 | Beige | ||
180,500 VND | 1 Piece(s) | 9 Day(s) | Grey | PF pipe 28 ⇔ VE 28 | 115 | Gray | ||
180,500 VND | 10 Piece(s) | 7 Day(s) or more | Black | PF pipe 28 ⇔ VE 28 | 115 | Black | ||
180,500 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 28 ⇔ VE 28 | 115 | Milky white | ||
275,250 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 36 ⇔ VE 36 | 131 | Beige | ||
275,250 VND | 1 Piece(s) | 9 Day(s) | Grey | PF pipe 36 ⇔ VE 36 | 131 | Gray | ||
275,250 VND | 1 Piece(s) | 9 Day(s) | Black | PF pipe 36 ⇔ VE 36 | 131 | Black | ||
275,250 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 36 ⇔ VE 36 | 131 | Milky white |
Loading...Tải…
Material | Resin | Type | Single-action type |