(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

ATEN Video Distributer VS1508T (Part Number)

ATEN Video Distributer VS1508T
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,283,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ATEN Video Splitter VS1508T
-8-Port Cat5 Audio/Video Splitter. Multiply and Extend Your Audio/Video Signal
-Up to maximum 8 video signals can be outputted by using One Video Signal
-1,920 x 1,200 @60 Hz High Resolution Video Quality Support
-Cat5e cable is used to extend the display up to Maximum 150 M
-High Quality Stereo Audio Support for a variety of Multimedia Contents
-OSD, Selection Button, and IR Remote Control are adjusted for Clear Video Quality adjustment
・Before Ordering, Please Check the details of the catalog below.

Part Number
VS1508T-AT-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

18,283,990 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Sharing device Type Video Distributer Consumption Power DC 5.3V, 4.7W
Size (L x W x H)(mm) 210 x 88 x 56 RS-232 1 x DB-9 Female (Black) / 1 x DB-9 Male (Black) Connector-Video Input/Audio Input 1 x HDB-15 Male (Blue) / 1 x Mini Audio Jack Female (Green)
Connector-Video Output/Audio Output 1 x HDB-15 Female (Blue) / 1 x Mini Audio Jack Female (Green)