(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Cable KVM Switch CS682
- 1 DVI video console can control 2 USB computers (cable integral type)
- Independent switch of KVM and audio rights - KVM function can be used on other computers when one computer uses audio
- Maximum resolution: 1,920 x 1,200
- Multi-platform support, 2.1 channel surround support, multi-keyboard support, widescreen LCD monitor support
- Switching method: Hotkey, mouse, remote port selector
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CS682-AT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
4,763,495 VND | 1 Piece(s) | Quote |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 2 |
---|---|---|---|---|---|
KVM Port | Keyboard : 2 x USB Type A Male (Purple) / Mouse : 2 x USB Type A Female (Black) / Video : 2 x DVI-D Male (Black) | LED-Selected | 2 (Green) | Size (L x W x H)(mm) | 111 x 78 x 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy