(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・MURR Fieldbus Connector Power Cable M8 Open-end Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | CN1 | Length (m) | Cable Cross Section Area |
---|---|---|---|---|---|---|---|
489,751 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 0.5 | 4X0.34 | ||
507,936 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 0.7 | 4x0.34 | ||
518,721 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 1 | 4X0.34 | ||
542,454 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 1.5 | 4X0.34 | ||
573,578 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 2 | 4X0.34 | ||
621,965 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 3 | 4X0.34 | ||
760,097 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 5 | 4X0.34 | ||
899,376 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 7 | 4x0.34 | ||
940,162 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 7.5 | 4X0.34 | ||
1,112,851 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 10 | 4X0.34 | ||
1,470,374 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 15 | 4X0.34 | ||
1,838,311 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 20 | 4x0.34 | ||
2,788,524 VND | 1 Piece(s) | 47 Day(s) | Female Straight | 30 | 4x0.34 | ||
527,350 VND | 1 Piece(s) | 47 Day(s) | Female angle | 1.5 | 4X0.34 | ||
554,162 VND | 1 Piece(s) | 47 Day(s) | Female angle | 2 | 4X0.34 | ||
606,864 VND | 1 Piece(s) | 47 Day(s) | Female angle | 3 | 4X0.34 | ||
732,764 VND | 1 Piece(s) | 47 Day(s) | Female angle | 5 | 4X0.34 | ||
912,827 VND | 1 Piece(s) | 47 Day(s) | Female angle | 7.5 | 4X0.34 | ||
1,097,664 VND | 1 Piece(s) | 47 Day(s) | Female angle | 10 | 4X0.34 | ||
1,820,086 VND | 1 Piece(s) | 47 Day(s) | Female angle | 20 | 4x0.34 |
Loading...Tải…
CN2 | Cut off | Cable shape | Round | Material | PUR |
---|---|---|---|---|---|
Cable Color | Black | UL | UL | CSA | CSA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy