(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

DC Insulated Socket Converter (KSD Series) (Part Number)

DC Insulated Socket Converter (KSD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,862,914VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Insulated Socket Converter KSD Series.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KSD-161S
KSD-162S
KSD-163T
KSD-171S
KSD-172S
KSD-173T
KSD-181S
KSD-182S
KSD-183T
KSD-191S
KSD-192S
KSD-193T
KSD-261S
KSD-262S
KSD-263T
KSD-271S
KSD-272S
KSD-273T
KSD-281S
KSD-282S
KSD-283T
KSD-291S
KSD-292S
KSD-293T
KSD-361S
KSD-362S
KSD-363T
KSD-371S
KSD-372S
KSD-373T
KSD-381S
KSD-382S
KSD-383T
KSD-391S
KSD-392S
KSD-393T
KSD-461S
KSD-462S
KSD-463T
KSD-471S
KSD-472S
KSD-473T
KSD-481S
KSD-482S
KSD-483T
KSD-491S
KSD-492S
KSD-493T
KSD-561S
KSD-562S
KSD-563T
KSD-571S
KSD-572S
KSD-573T
KSD-581S
KSD-582S
KSD-583T
KSD-591S
KSD-592S
KSD-593T
KSD-661S
KSD-662S
KSD-663T
KSD-671S
KSD-672S
KSD-673T
KSD-681S
KSD-682S
KSD-683T
KSD-691S
KSD-692S
KSD-693T
KSD-761S
KSD-762S
KSD-763T
KSD-771S
KSD-772S
KSD-773T
KSD-781S
KSD-782S
KSD-783T
KSD-791S
KSD-792S
KSD-793T
KSD-861S
KSD-862S
KSD-863T
KSD-871S
KSD-872S
KSD-873T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDC Voltage Input DC Input DC Output Operating Power Number of Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 60mV-4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 60mV-0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 60mV-1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 60mV-0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 60mV-0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 1 - 5V-4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 1 - 5V-0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 1 - 5V-1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) 1 - 5V-0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 1 - 5V-0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 1mA1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 10mA4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 10mA0 - 1mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA1 - 5VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA1 - 5VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 10mA1 - 5VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA0 - 10VAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 10mA0 - 10VAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 10mA0 - 10VAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 20mA4 - 20mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 20mA4 - 20mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 20mA4 - 20mAAC90 - 260V, DC110/220V2 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 20mA0 - 1mAAC 200V1 Output

2,862,914 VND

1 Piece(s) 11 Day(s) -0 - 20mA0 - 1mAAC110V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) -0 - 20mA0 - 1mAAC90 - 260V, DC110/220V2 Output

Loading...Tải…

Basic InformationThông tin cơ bản

Number of phases/winding Others Class 0.25 Grade Weight(kg) 0.4