(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Pulse into Analog Converter (KTK Series) (Part Number)

Pulse into Analog Converter (KTK Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,271,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pulse-to-Analog Converter KTK Series.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KTK-0161S
KTK-0162S
KTK-0162T
KTK-0163S
KTK-0163T
KTK-0171S
KTK-0172S
KTK-0172T
KTK-0173S
KTK-0173T
KTK-0181S
KTK-0182S
KTK-0182T
KTK-0183S
KTK-0183T
KTK-0191S
KTK-0192S
KTK-0192T
KTK-0193S
KTK-0193T
KTK-0261S
KTK-0262S
KTK-0262T
KTK-0263S
KTK-0263T
KTK-0271S
KTK-0272S
KTK-0272T
KTK-0273S
KTK-0273T
KTK-0281S
KTK-0282S
KTK-0282T
KTK-0283S
KTK-0283T
KTK-0291S
KTK-0292S
KTK-0292T
KTK-0293S
KTK-0293T
KTK-0361S
KTK-0362S
KTK-0362T
KTK-0363S
KTK-0363T
KTK-0371S
KTK-0372S
KTK-0372T
KTK-0373S
KTK-0373T
KTK-0381S
KTK-0382S
KTK-0382T
KTK-0383S
KTK-0383T
KTK-0391S
KTK-0392S
KTK-0392T
KTK-0393S
KTK-0393T
KTK-1161S
KTK-1162S
KTK-1162T
KTK-1163S
KTK-1163T
KTK-1171S
KTK-1172S
KTK-1172T
KTK-1173S
KTK-1173T
KTK-1181S
KTK-1182S
KTK-1182T
KTK-1183S
KTK-1183T
KTK-1191S
KTK-1192S
KTK-1192T
KTK-1193S
KTK-1193T
KTK-1261S
KTK-1262S
KTK-1262T
KTK-1263S
KTK-1263T
KTK-1271S
KTK-1272S
KTK-1272T
KTK-1273S
KTK-1273T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFrequency
(Hz)
Product Category DC Output Operating Power Number of Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input4 - 20mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input4 - 20mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input4 - 20mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input4 - 20mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input4 - 20mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 1mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 1mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 1mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 1mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 1mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input1 - 5VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input1 - 5VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input1 - 5VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input1 - 5VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input1 - 5VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 10VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 10VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 10VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 10VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Voltage·Pulse Signal Input0 - 10VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input4 - 20mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input4 - 20mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input4 - 20mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input4 - 20mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input4 - 20mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 1mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 1mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 1mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 1mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 1mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input1 - 5VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input1 - 5VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input1 - 5VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input1 - 5VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input1 - 5VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 10VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 10VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 10VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 10VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kVoltage·Pulse Signal Input0 - 10VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input4 - 20mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input4 - 20mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input4 - 20mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input4 - 20mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input4 - 20mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 1mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 1mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 1mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 1mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 1mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input1 - 5VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input1 - 5VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input1 - 5VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input1 - 5VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input1 - 5VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 10VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 10VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 10VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 10VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 5kVoltage·Pulse Signal Input0 - 10VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input4 - 20mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input4 - 20mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input4 - 20mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input4 - 20mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input4 - 20mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 1mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 1mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 1mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 1mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 1mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input1 - 5VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input1 - 5VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input1 - 5VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input1 - 5VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input1 - 5VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 10VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 10VAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 10VAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 10VDC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 120Zero Voltage Input0 - 10VDC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input4 - 20mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input4 - 20mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input4 - 20mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input4 - 20mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input4 - 20mADC24V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input0 - 1mAAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input0 - 1mAAC90 - 260V, DC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input0 - 1mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input0 - 1mADC24V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0 - 1kZero Voltage Input0 - 1mADC24V2 Output

Loading...Tải…

Basic InformationThông tin cơ bản

Number of phases/winding Others Class 0.5 Grade Weight(kg) 0.5