(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Reactive Power Transformer (KTI Series) (Part Number)

Reactive Power Transformer (KTI Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,089,832VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reactive Power Converter KTI Series.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KTI-116A1S
KTI-116A2S
KTI-116B1S
KTI-116B2S
KTI-117A1S
KTI-117A2S
KTI-117B1S
KTI-117B2S
KTI-118A1S
KTI-118A2S
KTI-118B1S
KTI-118B2S
KTI-119A1S
KTI-119A2S
KTI-119B1S
KTI-119B2S
KTI-126A1S
KTI-126A2S
KTI-126B1S
KTI-126B2S
KTI-127A1S
KTI-127A2S
KTI-127B1S
KTI-127B2S
KTI-128A1S
KTI-128A2S
KTI-128B1S
KTI-128B2S
KTI-129A1S
KTI-129A2S
KTI-129B1S
KTI-129B2S
KTI-216A1S
KTI-216A2S
KTI-216B1S
KTI-216B2S
KTI-217A1S
KTI-217A2S
KTI-217B1S
KTI-217B2S
KTI-218A1S
KTI-218A2S
KTI-218B1S
KTI-218B2S
KTI-219A1S
KTI-219A2S
KTI-219B1S
KTI-219B2S
KTI-316A1S
KTI-316A2S
KTI-316B1S
KTI-316B2S
KTI-317A1S
KTI-317A2S
KTI-317B1S
KTI-317B2S
KTI-318A1S
KTI-318A2S
KTI-318B1S
KTI-318B2S
KTI-319A1S
KTI-319A2S
KTI-319B1S
KTI-319B2S
KTI-326A1S
KTI-326A2S
KTI-326B1S
KTI-326B2S
KTI-327A1S
KTI-327A2S
KTI-327B1S
KTI-327B2S
KTI-328A1S
KTI-328A2S
KTI-328B1S
KTI-328B2S
KTI-329A1S
KTI-329A2S
KTI-329B1S
KTI-329B2S
KTI-416A1S
KTI-416A2S
KTI-416B1S
KTI-416B2S
KTI-417A1S
KTI-417A2S
KTI-417B1S
KTI-417B2S
KTI-418A1S
KTI-418A2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCircuit Type AC Voltage Input DC Output Operating Power COUNT

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V4 - 12 - 24mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V4 - 12 - 24mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V4 - 12 - 24mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V4 - 12 - 24mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V0 - 0.5 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V0 - 0.5 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V0 - 0.5 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V0 - 0.5 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-5 - 0 - +5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-5 - 0 - +5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-5 - 0 - +5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-5 - 0 - +5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-1 - 0 - +1VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-1 - 0 - +1VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-1 - 0 - +1VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W110V-1 - 0 - +1VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V4 - 12 - 24mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V4 - 12 - 24mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V4 - 12 - 24mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V4 - 12 - 24mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V0 - 0.5 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V0 - 0.5 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V0 - 0.5 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V0 - 0.5 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-5 - 0 - +5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-5 - 0 - +5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-5 - 0 - +5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-5 - 0 - +5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-1 - 0 - +1VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-1 - 0 - +1VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-1 - 0 - +1VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ2W220V-1 - 0 - +1VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V4 - 12 - 24mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V4 - 12 - 24mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V4 - 12 - 24mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V4 - 12 - 24mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V0 - 0.5 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V0 - 0.5 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V0 - 0.5 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V0 - 0.5 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-5 - 0 - +5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-5 - 0 - +5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-5 - 0 - +5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-5 - 0 - +5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-1 - 0 - +1VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-1 - 0 - +1VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-1 - 0 - +1VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 1Φ3W220/110V-1 - 0 - +1VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V4 - 12 - 24mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V4 - 12 - 24mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V4 - 12 - 24mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V4 - 12 - 24mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V0 - 0.5 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V0 - 0.5 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V0 - 0.5 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V0 - 0.5 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-5 - 0 - +5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-5 - 0 - +5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-5 - 0 - +5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-5 - 0 - +5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-1 - 0 - +1VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-1 - 0 - +1VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-1 - 0 - +1VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W110V-1 - 0 - +1VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V4 - 12 - 24mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V4 - 12 - 24mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V4 - 12 - 24mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V4 - 12 - 24mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V0 - 0.5 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V0 - 0.5 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V0 - 0.5 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V0 - 0.5 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-5 - 0 - +5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-5 - 0 - +5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-5 - 0 - +5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-5 - 0 - +5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-1 - 0 - +1VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-1 - 0 - +1VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-1 - 0 - +1VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ3W220V-1 - 0 - +1VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V4 - 12 - 24mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V4 - 12 - 24mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V4 - 12 - 24mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V4 - 12 - 24mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V0 - 0.5 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V0 - 0.5 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V0 - 0.5 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V0 - 0.5 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V-5 - 0 - +5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 3Φ4W208/√3V-5 - 0 - +5VAC90 - 260V, DC110/220VContact Grease

Loading...Tải…

Basic InformationThông tin cơ bản

Number of phases/winding Others AC Input 5A Number of Output 1 Output
Weight(kg) 1.14