(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

DC Isolation Converter (KTD Series) (Part Number)

DC Isolation Converter (KTD Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,271,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC Isolation Converter KTD Series.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KTD-161S
KTD-162S
KTD-162T
KTD-163S
KTD-171S
KTD-172S
KTD-172T
KTD-173S
KTD-181S
KTD-182S
KTD-182T
KTD-183S
KTD-191S
KTD-192S
KTD-192T
KTD-193S
KTD-261S
KTD-262S
KTD-262T
KTD-263S
KTD-271S
KTD-272S
KTD-272T
KTD-273S
KTD-281S
KTD-282S
KTD-282T
KTD-283S
KTD-291S
KTD-292S
KTD-292T
KTD-293S
KTD-361S
KTD-362S
KTD-362T
KTD-363S
KTD-371S
KTD-372S
KTD-372T
KTD-373S
KTD-381S
KTD-382S
KTD-382T
KTD-383S
KTD-391S
KTD-392S
KTD-392T
KTD-393S
KTD-461S
KTD-462S
KTD-462T
KTD-463S
KTD-471S
KTD-472S
KTD-472T
KTD-473S
KTD-481S
KTD-482S
KTD-482T
KTD-483S
KTD-491S
KTD-492S
KTD-492T
KTD-493S
KTD-561S
KTD-562S
KTD-562T
KTD-563S
KTD-571S
KTD-572S
KTD-572T
KTD-573S
KTD-581S
KTD-582S
KTD-582T
KTD-583S
KTD-591S
KTD-592S
KTD-592T
KTD-593S
KTD-661S
KTD-662S
KTD-662T
KTD-663S
KTD-671S
KTD-672S
KTD-672T
KTD-673S
KTD-681S
KTD-682S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDC Voltage Input DC Input DC Output Operating Power Number of Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-4 - 20mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 1mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-1 - 5VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 50mV-0 - 10VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) ±50mV-4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) ±50mV-4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-4 - 20mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 1mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 1mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 1mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) ±50mV-1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-1 - 5VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) ±50mV-1 - 5VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-1 - 5VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 10VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 10VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 10VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) ±50mV-0 - 10VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-4 - 20mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 1mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-1 - 5VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10V-0 - 10VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 150V-4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 150V-4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-4 - 20mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 1mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 1mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 1mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 150V-1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-1 - 5VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 150V-1 - 5VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-1 - 5VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 10VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 10VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 10VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 150V-0 - 10VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA4 - 20mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 1mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA1 - 5VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -4 - 20mA0 - 10VDC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -0 - 1mA4 - 20mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -0 - 1mA0 - 1mADC24V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) -0 - 1mA1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) -0 - 1mA1 - 5VAC90 - 260V, DC110/220V1 Output

Loading...Tải…

Basic InformationThông tin cơ bản

Number of phases/winding Others Class 0.2 Grade Weight(kg) 0.5