(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

AC Current Transformer (KTA Series) (Part Number)

AC Current Transformer (KTA Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,480,012VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Current Transformer KTA Series.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KTA-161A1S
KTA-161A2S
KTA-161A2T
KTA-161R1S
KTA-161R2S
KTA-161R2T
KTA-162A1S
KTA-162R1S
KTA-163A1S
KTA-163A2S
KTA-163R1S
KTA-163R2S
KTA-164A1S
KTA-164A2S
KTA-164R1S
KTA-164R2S
KTA-171A1S
KTA-171A2S
KTA-171A2T
KTA-171R1S
KTA-171R2S
KTA-171R2T
KTA-172A1S
KTA-172R1S
KTA-173A1S
KTA-173A2S
KTA-173R1S
KTA-173R2S
KTA-174A1S
KTA-174A2S
KTA-174R1S
KTA-174R2S
KTA-181A1S
KTA-181A2S
KTA-181A2T
KTA-181R1S
KTA-181R2S
KTA-181R2T
KTA-182A1S
KTA-182R1S
KTA-183A1S
KTA-183A2S
KTA-183R1S
KTA-183R2S
KTA-184A1S
KTA-184A2S
KTA-184R1S
KTA-184R2S
KTA-191A1S
KTA-191A2S
KTA-191A2T
KTA-191R1S
KTA-191R2S
KTA-191R2T
KTA-192A1S
KTA-192R1S
KTA-193A1S
KTA-193A2S
KTA-193R1S
KTA-193R2S
KTA-194A1S
KTA-194A2S
KTA-194R1S
KTA-194R2S
KTA-261A1S
KTA-261A2S
KTA-261A2T
KTA-261R1S
KTA-261R2S
KTA-261R2T
KTA-262A1S
KTA-262R1S
KTA-263A1S
KTA-263A2S
KTA-263R1S
KTA-263R2S
KTA-264A1S
KTA-264A2S
KTA-264R1S
KTA-264R2S
KTA-271A1S
KTA-271A2S
KTA-271A2T
KTA-271R1S
KTA-271R2S
KTA-271R2T
KTA-272A1S
KTA-272R1S
KTA-273A1S
KTA-273A2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngClass Circuit Type AC Input DC Output Circuit Components Operating Power Number of Output

1,480,012 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A4 - 20mAAverage ValueAC110/220V1 Output

1,848,819 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A4 - 20mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,067,452 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A4 - 20mAAverage ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

1,848,819 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A4 - 20mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A4 - 20mAEffective ValueAC90 - 260V, DC110/220V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A4 - 20mAEffective ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3W0 - 1A4 - 20mAAverage ValueAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ3W0 - 1A4 - 20mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A4 - 20mAAverage ValueAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A4 - 20mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A4 - 20mAEffective ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A4 - 20mAEffective ValueAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A4 - 20mAAverage ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A4 - 20mAAverage ValueAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A4 - 20mAEffective ValueAC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A4 - 20mAEffective ValueAC90 - 260V, DC110/220V1 Output

1,480,012 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A0 - 1mAAverage ValueAC110/220V1 Output

1,848,819 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A0 - 1mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,067,452 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A0 - 1mAAverage ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

1,848,819 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A0 - 1mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A0 - 1mAEffective ValueAC90 - 260V, DC110/220V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A0 - 1mAEffective ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3W0 - 1A0 - 1mAAverage ValueAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ3W0 - 1A0 - 1mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A0 - 1mAAverage ValueAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A0 - 1mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A0 - 1mAEffective ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A0 - 1mAEffective ValueAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A0 - 1mAAverage ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A0 - 1mAAverage ValueAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A0 - 1mAEffective ValueAC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A0 - 1mAEffective ValueAC90 - 260V, DC110/220V1 Output

1,480,012 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A1 - 5VAverage ValueAC110/220V1 Output

1,848,819 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A1 - 5VAverage ValueAC90 - 260V, DC110/220V1 Output

3,067,452 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A1 - 5VAverage ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

1,848,819 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A1 - 5VEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A1 - 5VEffective ValueAC90 - 260V, DC110/220V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A1 - 5VEffective ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3W0 - 1A1 - 5VAverage ValueAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ3W0 - 1A1 - 5VEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A1 - 5VAverage ValueAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A1 - 5VAverage ValueAC90 - 260V, DC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A1 - 5VEffective ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A1 - 5VEffective ValueAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A1 - 5VAverage ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A1 - 5VAverage ValueAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A1 - 5VEffective ValueAC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A1 - 5VEffective ValueAC90 - 260V, DC110/220V1 Output

1,480,012 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A0 - 10VAverage ValueAC110/220V1 Output

1,848,819 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A0 - 10VAverage ValueAC90 - 260V, DC110/220V1 Output

3,067,452 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 1A0 - 10VAverage ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

1,848,819 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A0 - 10VEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A0 - 10VEffective ValueAC90 - 260V, DC110/220V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 1A0 - 10VEffective ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3W0 - 1A0 - 10VAverage ValueAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ3W0 - 1A0 - 10VEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A0 - 10VAverage ValueAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 1A0 - 10VAverage ValueAC90 - 260V, DC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A0 - 10VEffective ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 1A0 - 10VEffective ValueAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A0 - 10VAverage ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 1A0 - 10VAverage ValueAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A0 - 10VEffective ValueAC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 1A0 - 10VEffective ValueAC90 - 260V, DC110/220V1 Output

1,480,012 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 5A4 - 20mAAverage ValueAC110/220V1 Output

1,848,819 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 5A4 - 20mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,067,452 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 5A4 - 20mAAverage ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

1,848,819 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 5A4 - 20mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 5A4 - 20mAEffective ValueAC90 - 260V, DC110/220V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 5A4 - 20mAEffective ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3W0 - 5A4 - 20mAAverage ValueAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ3W0 - 5A4 - 20mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 5A4 - 20mAAverage ValueAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 5A4 - 20mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 5A4 - 20mAEffective ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ3W0 - 5A4 - 20mAEffective ValueAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 5A4 - 20mAAverage ValueAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4W0 - 5A4 - 20mAAverage ValueAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 5A4 - 20mAEffective ValueAC110/220V1 Output

6,134,904 VND

1 Piece(s) 11 Day(s) 0.5 Grade3Φ4W0 - 5A4 - 20mAEffective ValueAC90 - 260V, DC110/220V1 Output

1,480,012 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 5A0 - 1mAAverage ValueAC110/220V1 Output

1,848,819 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 5A0 - 1mAAverage ValueAC90 - 260V, DC110/220V1 Output

3,067,452 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2W0 - 5A0 - 1mAAverage ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

1,848,819 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 5A0 - 1mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 5A0 - 1mAEffective ValueAC90 - 260V, DC110/220V1 Output

3,681,068 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ2W0 - 5A0 - 1mAEffective ValueAC90 - 260V, DC110/220V2 Output (Single Phase Dedicated)

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3W0 - 5A0 - 1mAAverage ValueAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0.5 Grade1Φ3W0 - 5A0 - 1mAEffective ValueAC110/220V1 Output

2,454,149 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 5A0 - 1mAAverage ValueAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3W0 - 5A0 - 1mAAverage ValueAC90 - 260V, DC110/220V1 Output

Loading...Tải…

Basic InformationThông tin cơ bản

Number of phases/winding Others Weight(kg) 0.5