(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Meter Electric Transformer (KBT Series) (Part Number)

Meter Electric Transformer (KBT Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,973,905VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・It is a product used to measure AC voltage of low voltage and used for meter or Converter with low insulation class or safety. In general, the primary voltage and the secondary voltage are determined.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KBT-220/110V-15VA-1-60
KBT-220/110V-50VA-1-60
KBT-220/110V-100VA-1-60
KBT-220/110V-200VA-1-60
KBT-380/110V-15VA-1-60
KBT-380/110V-50VA-1-60
KBT-380/110V-100VA-1-60
KBT-380/110V-200VA-1-60
KBT-440/110V-15VA-1-60
KBT-440/110V-50VA-1-60
KBT-440/110V-100VA-1-60
KBT-440/110V-200VA-1-60
KBT-460/115V-15VA-1-60
KBT-460/115V-50VA-1-60
KBT-460/115V-100VA-1-60
KBT-460/115V-200VA-1-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPrimary voltage
(V)
Secondary voltage
(V)
Burden
(VA)
Weight
(kg)

1,973,905 VND

1 Piece(s) 11 Day(s) 220110152.5

2,587,418 VND

1 Piece(s) 11 Day(s) 220110503.5

3,560,080 VND

1 Piece(s) 11 Day(s) 2201101005

5,592,268 VND

1 Piece(s) 11 Day(s) 2201102007.8

1,973,905 VND

1 Piece(s) 11 Day(s) 380110152.5

2,587,418 VND

1 Piece(s) 11 Day(s) 380110503.5

3,560,080 VND

1 Piece(s) 11 Day(s) 3801101005

5,592,268 VND

1 Piece(s) 11 Day(s) 3801102007.8

1,973,905 VND

1 Piece(s) 11 Day(s) 440110152.5

2,587,418 VND

1 Piece(s) 11 Day(s) 440110503.5

3,560,080 VND

1 Piece(s) 11 Day(s) 4401101005

5,592,268 VND

1 Piece(s) 11 Day(s) 4401102007.8

1,973,905 VND

1 Piece(s) 11 Day(s) 460115152.5

2,587,418 VND

1 Piece(s) 11 Day(s) 460115503.5

3,560,080 VND

1 Piece(s) 11 Day(s) 4601151005

5,592,268 VND

1 Piece(s) 11 Day(s) 4601152007.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of phases/winding Single phase Shield presence None Representative Standard CE
Class 1.O Grade Frequency(Hz) 60