(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Effective Value(RMS) AC Ammeter KAK Series (Part Number)

Effective Value(RMS) AC Ammeter KAK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,274,739VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・The alternating current of the electric wire is denatured directly or using a current transformer, and a small current transformer, effective value conversion circuit, rectification part, and magnet type device are used as a meter indicating the measured value by the driving force according to the magnitude of the current.
[Operation Principle]
・Magnet Type (Transducer Type)
・Related Keywords: LIGHTSTAR, LIGHTSTAR, Gwangseong Measurement Instruments corp, Meter, Analog Meter

 
Part Number
KAK-A08-5/5A
KAK-A08-5A
KAK-A08-10/5A
KAK-A08-20/5A
KAK-A08-30/5A
KAK-A08-40/5A
KAK-A08-50/5A
KAK-A08-60/5A
KAK-A08-75/5A
KAK-A08-80/5A
KAK-A08-1000/5A
KAK-A08-100/5A
KAK-A08-1200/5A
KAK-A08-120/5A
KAK-A08-1500/5A
KAK-A08-150/5A
KAK-A08-2000/5A
KAK-A08-200/5A
KAK-A08-2500/5A
KAK-A08-250/5A
KAK-A08-3000/5A
KAK-A08-300/5A
KAK-A08-4000/5A
KAK-A08-400/5A
KAK-A08-5000/5A
KAK-A08-500/5A
KAK-A08-600/5A
KAK-A08-750/5A
KAK-A08-800/5A
KAK-A11-5/5A
KAK-A11-5A
KAK-A11-10/5A
KAK-A11-20/5A
KAK-A11-30/5A
KAK-A11-40/5A
KAK-A11-50/5A
KAK-A11-60/5A
KAK-A11-75/5A
KAK-A11-80/5A
KAK-A11-1000/5A
KAK-A11-100/5A
KAK-A11-1200/5A
KAK-A11-120/5A
KAK-A11-1500/5A
KAK-A11-150/5A
KAK-A11-2000/5A
KAK-A11-200/5A
KAK-A11-2500/5A
KAK-A11-250/5A
KAK-A11-3000/5A
KAK-A11-300/5A
KAK-A11-4000/5A
KAK-A11-400/5A
KAK-A11-5000/5A
KAK-A11-500/5A
KAK-A11-600/5A
KAK-A11-750/5A
KAK-A11-800/5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Width
(mm)
Length
(mm)
Depth
(mm)
Panel Process Dimension Weight
(g)

1,274,739 VND

1 Piece(s) 11 Day(s) 5/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 10/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 20/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 30/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 40/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 50/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 60/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 75/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 80/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 1000/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 100/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 1200/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 120/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 1500/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 150/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 2000/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 200/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 2500/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 250/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 3000/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 300/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 4000/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 400/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 5000/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 500/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 600/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 750/5A8080114Ф66350

1,274,739 VND

1 Piece(s) 11 Day(s) 800/5A8080114Ф66350

1,288,654 VND

1 Piece(s) 11 Day(s) 5/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 10/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 20/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 30/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 40/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 50/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 60/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 75/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 80/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 1000/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 100/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 1200/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 120/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 1500/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 150/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 2000/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 200/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 2500/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 250/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 3000/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 300/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 4000/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 400/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 5000/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 500/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 600/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 750/5A110110140Ф102450

1,288,654 VND

1 Piece(s) 11 Day(s) 800/5A110110140Ф102450

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Class 1.5 Class