(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
• Attenuation of Excessive voltage and Noise signal from Thunder bolt
• Surge Protection by delivering through power line and communications line
• Surge Protection by Switching On and Off from electrical equipment
・Related Keywords: WOONYOUNG, Woonyoung Inc, SPD · Arrestor, Arrester
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,006,549 VND | 1 Piece(s) | 11 Day(s) | ||
1,093,329 VND | 1 Piece(s) | 11 Day(s) | ||
1,414,404 VND | 1 Piece(s) | 11 Day(s) | ||
1,490,859 VND | 1 Piece(s) | 11 Day(s) | ||
1,608,009 VND | 1 Piece(s) | 11 Day(s) | ||
1,608,009 VND | 1 Piece(s) | 11 Day(s) | ||
2,080,945 VND | 1 Piece(s) | 11 Day(s) | ||
2,080,945 VND | 1 Piece(s) | 11 Day(s) | ||
5,663,277 VND | 1 Piece(s) | 11 Day(s) | ||
5,663,277 VND | 1 Piece(s) | 11 Day(s) | ||
6,457,036 VND | 1 Piece(s) | 11 Day(s) | ||
6,457,036 VND | 1 Piece(s) | 11 Day(s) | ||
7,409,673 VND | 1 Piece(s) | 11 Day(s) | ||
9,632,700 VND | 1 Piece(s) | 11 Day(s) | ||
2,805,055 VND | 1 Piece(s) | 11 Day(s) | ||
7,568,550 VND | 1 Piece(s) | 11 Day(s) | ||
8,627,209 VND | 1 Piece(s) | 11 Day(s) | ||
9,844,432 VND | 1 Piece(s) | 11 Day(s) | ||
12,808,364 VND | 1 Piece(s) | 11 Day(s) | ||
13,972,732 VND | 1 Piece(s) | 11 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy