(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PC Connector BOX (Dust-Proof/Waterproof Type) IP55 (Part Number)

PC Connector BOX (Dust-Proof/Waterproof Type) IP55

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • PC Connector BOX (Dust-Proof/Waterproof Type) IP55
  • PC Connector BOX (Dust-Proof/Waterproof Type) IP55
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,418,561VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use as a relay connector box for data communication with PLCs (sequencers) or the like stored in a control panel, etc.

[Features]
· IP55 performance with the front cover closed to keep dust and water from getting into the panel.
· A removal prevention outlet is adopted to prevent the power plug from being pulled out by accident.
· Test runs/adjustment can be performed without opening the door of the control panel, etc.
[Product Lineup]
· USB type and LAN type (RJ45) are available for relay connectors for data communication.
USB Type: PCW-V-USB-B / LAN Type: PCW-V-LAN-CAT6
[Specifications]
· Main body / Full-surface cover: Aluminum alloy silver paint
· Data Panel: Steel 1.2 mm, Electro Zinc Trivalent Chromate Treated Clear Coating Finish
· AC outlet: 2P+E, 15 A, 125 V, black with lock
· USB Harness: USB 2.0B Type Female-Male (Cable Length 2 m) Black
· RJ45 Snap-in Module: RJ45 (female), Category 6, Straight

PCコネクタBOX (防じん・防水型) IP55:関連画像

Part Number
PCW-V-LAN-CAT6
PCW-V-USB-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications

6,418,561 VND

1 Piece(s) 4 Day(s) or more 10Communications connector: LAN

7,300,631 VND

1 Piece(s) 6 Day(s) or more -Communications connector: USB

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Enclosure Frame